AD5280

PRODUCTION

Single/Dual, +15 V/±5 V, 256-Position, I2C-Compatible Digital Potentiometer

Part Models
6
1ku List Price
Starting From $2.45

Part Details

  • AD5280: 1 channel
  • AD5282: 2 channels
  • 256 positions
  • +10 V to +15 V single supply; ±5.5 V dual-supply operation
  • Fixed terminal resistance: 20 kΩ, 50 kΩ, 200 kΩ
  • Low temperature coefficient: 30 ppm/°C
  • Power-on midscale preset1
  • Programmable reset
  • Operating temperature: −40°C to +85°C
  • I2C-compatible interface
AD5280
Single/Dual, +15 V/±5 V, 256-Position, I2C-Compatible Digital Potentiometer
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

EVAL-AD5282

AD5282 Evaluation Board

Product Details

The Evaluation board for the AD5282 contains a parallel connection and software allowing the AD5282 to be controlled from a PC.

EVAL-AD5282
AD5282 Evaluation Board

Latest Discussions