AD5274

PRODUCTION

256-Position, 1% Resistor Tolerance Error, I2C Interface and 50-TP Memory Digital Rheostat

Part Models
5
1ku List Price
Starting From $1.26

Part Details

  • Single-channel, 1024-/256-position resolution
  • 20 kΩ, 50 kΩ, 100 kΩ nominal resistance
  • Maximum ±1% nominal resistor tolerance error
  • 50-times programmable (50-TP) wiper memory
  • Rheostat mode temperature coefficient: 5 ppm/°C
  • 2.7 V to 5.5 V single-supply operation
  • ±2.5 V to ±2.75 V dual-supply operation for ac or bipolar operations
  • I2C-compatible interface
  • Wiper setting readback
  • Power on refreshed from 50-TP memory
  • Thin LFCSP 10-lead,
    3 mm × 3 mm × 0.8 mm package
  • Compact MSOP, 10-lead
    3 mm × 4.9 mm × 1.1 mm package
AD5274
256-Position, 1% Resistor Tolerance Error, I2C Interface and 50-TP Memory Digital Rheostat
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD5272

AD5272 Evaluation Board

Features and Benefits

  • Full-featured evaluation board for the AD5272
  • 4-wire ohm measurement capability
  • Various link options
  • PC control via a separately purchased system demonstration platform (SDP)
  • PC software for control
  • 50-times programmable (50-TP)
  • 1% resistance tolerance error

Product Details

The AD5272 is a single-channel, 1024-position digital rheostat with less than ±1% end-to-end resistor tolerance error and 50-time programmable memory.

The AD5272 supports a dual-supply ±2.5 V to ±2.75 V operation and a single-supply 2.7 V to 5.5 V operation, making it suited for battery-powered applications and many other applications.

The AD5272 uses a versatile I2C serial interface that operates in fast mode, allowing speed until 400 kbps. The device allows the selection of up to three different I2C addresses.

The EVAL-AD5272SDZ evaluation board can operate in single-supply and dual-supply mode and incorporates an internal power supply from the USB.

Complete specifications for the AD5272 can be found in the AD5272 / AD5274 data sheet.

EVAL-AD5272
AD5272 Evaluation Board

Latest Discussions