AD5273

PRODUCTION

64-Position, One-Time-Programmable (OTP) Digital Potentiometer

Part Models
3
1ku List Price
Starting From $0.91

Part Details

  • One-time programmable (OTP)1 set-and-forget
    Resistance setting—low cost alternative over EEMEM
    Unlimited adjustments prior to OTP activation
  • 1 kΩ, 10 kΩ, 50 kΩ, 100 kΩ end-to-end terminal resistance
  • Compact 8-lead SOT-23 standard package
  • Ultralow power: IDD = 5 μA maximum
  • Fast settling time: tS = 5 μs typical during power-up
  • I2C-compatible digital interface
  • See data sheet for additional information
AD5273
64-Position, One-Time-Programmable (OTP) Digital Potentiometer
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

eval board
EVAL-AD5273

AD5273 Evaluation Board

Features and Benefits

  • Full-featured in conjunction with low voltage digiPOT motherboard (EVAL-MB-LV-SDZ)
  • Various test circuits
  • Various ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP-B or SDP-S)
  • PC software for control

Product Details

The AD5273 supports single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications with superior low temperature coefficient performance.

The on-board socket allows the user to easily replace the device for reprogramming of the OTP memory.

In addition, the AD5273 uses a versatile I2C serial interface that operates in fast mode, allowing speeds of up to 400 kHz.

The EVAL-MB-LV-SDZ can operate in single-supply mode and incorporates an internal power supply from the USB.

Complete specifications for the AD5273 part can be found in the AD5273 data sheet.

EVAL-AD5273
AD5273 Evaluation Board

Latest Discussions

Recently Viewed