AD5262

PRODUCTION

+15 V or ±5 V, Dual-Channel, SPI Compatible, 256 Position Digital Potentiometer

Part Models
6
1ku List Price
Starting From $2.68

Part Details

  • 256 positions
  • AD5260: 1 channel
  • AD5262: 2 channels (independently programmable)
  • Potentiometer replacement 20 kΩ, 50 kΩ, 200 kΩ 
  • Low temperature coefficient: 35 ppm/°C
  • 4-wire, SPI-compatible serial data input
  • 5 V to 15 V single-supply; ±5.5 V dual-supply operation
  • Power on midscale preset 
AD5262
+15 V or ±5 V, Dual-Channel, SPI Compatible, 256 Position Digital Potentiometer
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

EVAL-AD5262

AD5262 Evaluation Board

Product Details

The Evaluation board for the AD5262 contains a parallel connection and software allowing the AD5262 to be controlled from a PC.

EVAL-AD5262
AD5262 Evaluation Board

Latest Discussions

Recently Viewed