AD5258

PRODUCTION

Nonvolatile, I2C®-Compatible 64-Position, Digital Potentiometer

Part Models
8
1ku List Price
Starting From $0.75

Part Details

  • Nonvolatile memory maintains wiper settings 
  • 64-position digital potentiometer 
  • Compact MSOP-10 (3 mm × 4.9 mm) 
  • I2C-compatible interface
  • VLOGIC pin provides increased interface flexibility 
  • End-to-end resistance 1 kΩ, 10 kΩ, 50 kΩ, 100 kΩ
  • Resistance tolerance stored in EEPROM (0.1% accuracy)
  • Power-on EEPROM refresh time <1 ms
  • Software write protect command 
  • Address Decode Pin AD0 and Address Decode Pin AD1 allow four packages per bus 
  • 100-year typical data retention at 55°C 
  • Wide operating temperature
    −40°C to +85°C 
AD5258
Nonvolatile, I2C®-Compatible 64-Position, Digital Potentiometer
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

eval board
EVAL-AD5258

AD5258 Evaluation Board

Features and Benefits

  • Full-featured in conjunction with low voltage digiPOT motherboard (EVAL-MB-LV-SDZ)
  • Various test circuits
  • Various ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP-B or SDP-S)
  • PC software for control

Product Details

The AD5258 supports single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications with superior low temperature coefficient performance.

In addition, the AD5258 uses a versatile I2C serial interface that operates in fast mode, allowing speeds of up to 400 kHz. This interface can be used to read back the wiper register and EEPROM content.

The EVAL-MB-LV-SDZ can operate in single-supply mode and incorporates an internal power supply from the USB.

Complete specifications for the AD5258 part can be found in the AD5258 data sheet.

EVAL-AD5258
AD5258 Evaluation Board

Latest Discussions