AD5248

PRODUCTION

256-Position Dual Channel I2C Compatible Digital Resistor

Part Models
8
1ku List Price
Starting From $1.33

Part Details

  • 2-channel, 256-position potentiometers
  • End-to-end resistance: 2.5 kΩ, 10 kΩ, 50 kΩ, and 100 kΩ
  • Compact 10-lead MSOP (3 mm × 4.9 mm) package
  • Fast settling time: tS = 5 µs typical on power-up
  • Full read/write of wiper register
  • Power-on preset to midscale
  • Extra package address decode pins:AD0 and AD1
  • Computer software replaces microcontroller in factory programming applications
  • Single supply: 2.7 V to 5.5 V
  • Low temperature coefficient: 35 ppm/°C
  • Low power: IDD = 6 µA maximum
  • Wide operating temperature: −40°C to +125°C
  • Evaluation board available
AD5248
256-Position Dual Channel I2C Compatible Digital Resistor
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Frequently Asked Question 1

Learn More

Software Resources


Evaluation Kits

eval board
EVAL-AD5243

AD5243 Evaluation Board

Features and Benefits

  • Full-featured evaluation board for the AD5243
  • Various test circuits
  • Various ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP-B)
  • PC software for control

Product Details

The AD5243 supports single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications.

In addition, the AD5243 uses a versatile I2C serial interface that operates in fast mode, allowing speeds of up to 400 kbps.

The EVAL-AD5243SDZ can operate in single-supply mode and incorporates an internal power supply from the USB.

Complete specifications for the AD5243 part are in the AD5243 data sheet.

EVAL-AD5243
AD5243 Evaluation Board

Latest Discussions