AD5162
PRODUCTION256-Position Dual Channel SPI Digital Potentiometer
- Part Models
- 9
- 1ku List Price
- Starting From $1.33
Part Details
- 2-Channel, 256-position potentiometer
- End-to-End Resistance
- 2.5kΩ, 10kΩ, 50kΩ, 100kΩ
- Compact 10-lead MSOP (3 mm x 4.9 mm) package
- Fast settling time: ts = 5 μs typical on power-up
- Full read/write of wiper register
- Power-On preset to midscale
- Single Supply: 2.7 V to 5.5 V
- Low Temperature
- Coefficient 35 ppm/°C
- Low power, IDD = 6 µA maximum
- Wide operating temperature: –40°C to +125°C
- Evaluation board available
- Qualified for automotive applications
The AD5162 provides a compact 3 mm × 4.9 mm packaged solution for dual 256 position adjustment applications. This device performs the same electronic adjustment function as a 3-terminal mechanical potentiometer. Available in four different end-to-end resistance values (2.5 kΩ, 10 kΩ, 50 kΩ, 100 kΩ), this low temperature coefficient device is ideal for high accuracy and stability-variable resistance adjustments.
The wiper settings are controllable through the SPI compatible digital interface. The resistance between the wiper and either end point of the fixed resistor varies linearly with respect to the digital code transferred into the RDAC latch.
Operating from a 2.7 V to 5.5 V power supply and consuming less than 6 µA allows the AD5162 to be used in portable battery-operated applications.
For applications that program the AD5162 at the factory, Analog Devices offers device programming software running on Windows® NT/2000/XP operating systems. This software effectively replaces the need for external SPI controllers, which in turn enhances the time to market of systems. An AD5162 evaluation kit and software are available. The kit includes a cable and instruction manual.
APPLICATIONS
- Systems calibrations
- Electronics level settings
- Mechanical trimmers replacement in new designs
- Permanent factory PCB setting
- Transducer adjustment of pressure, temperature, position, chemical, and optical sensors
- RF amplifier biasing
- Automotive electronics adjustment
- Gain control and offset adjustment
Documentation
Data Sheet 1
Application Note 1
Frequently Asked Question 1
Device Drivers 2
Product Selection Guide 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5162BRMZ10 | 10-Lead MSOP | ||
AD5162BRMZ10-RL7 | 10-Lead MSOP | ||
AD5162BRMZ100 | 10-Lead MSOP | ||
AD5162BRMZ100-RL7 | 10-Lead MSOP | ||
AD5162BRMZ2.5 | 10-Lead MSOP | ||
AD5162BRMZ2.5-RL7 | 10-Lead MSOP | ||
AD5162BRMZ50 | 10-Lead MSOP | ||
AD5162BRMZ50-RL7 | 10-Lead MSOP | ||
AD5162WBRMZ100-RL7 | 10-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 30, 2017 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
AD5162BRMZ10 | PRODUCTION | |
AD5162BRMZ10-RL7 | PRODUCTION | |
AD5162BRMZ100 | PRODUCTION | |
AD5162BRMZ100-RL7 | PRODUCTION | |
AD5162BRMZ2.5 | PRODUCTION | |
AD5162BRMZ2.5-RL7 | PRODUCTION | |
AD5162BRMZ50 | PRODUCTION | |
AD5162BRMZ50-RL7 | PRODUCTION | |
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
AD5162BRMZ10 | PRODUCTION | |
AD5162BRMZ10-RL7 | PRODUCTION | |
AD5162BRMZ100 | PRODUCTION | |
AD5162BRMZ100-RL7 | PRODUCTION | |
AD5162BRMZ2.5 | PRODUCTION | |
AD5162BRMZ2.5-RL7 | PRODUCTION | |
AD5162BRMZ50 | PRODUCTION | |
AD5162BRMZ50-RL7 | PRODUCTION | |
AD5162WBRMZ100-RL7 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD5162BRMZ10 | PRODUCTION | |
AD5162BRMZ10-RL7 | PRODUCTION | |
AD5162BRMZ100 | PRODUCTION | |
AD5162BRMZ100-RL7 | PRODUCTION | |
AD5162BRMZ2.5 | PRODUCTION | |
AD5162BRMZ2.5-RL7 | PRODUCTION | |
AD5162BRMZ50 | PRODUCTION | |
AD5162BRMZ50-RL7 | PRODUCTION | |
Feb 11, 2009 - 09_0008 AD5162, AD5170, AD5172, AD5173, AD5243 and AD5248 Datasheet Update |
||
AD5162BRMZ2.5 | PRODUCTION | |
AD5162BRMZ2.5-RL7 | PRODUCTION | |
Jul 19, 2017 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
AD5162WBRMZ100-RL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
FPGA/HDL 2
Device Drivers 2
Evaluation Software 0
Can't find the software or driver you need?