AD5115

PRODUCTION

Single Channel, 32-Position, Up/Down, ±8 % Resistor Tolerance, Nonvolatile Digital Potentiometer

Part Models
4
1ku List Price
Starting From $0.71

Part Details

  • Nominal resistor tolerance error: ±8% maximum
  • Wiper current: ±6 mA
  • Rheostat mode temperature coefficient: 35 ppm/°C
  • Low power consumption: 2.5 μA max @ 2.7 V and 125°C
  • Wide bandwidth: 4 MHz (5 kΩ option)
  • Power-on EEPROM refresh time < 50 μs
  • 50-year typical data retention at 125°C
  • 1 million write cycles
  • 2.3 V to 5.5 V supply operation
  • Chip select enable multiple device operation
  • Wide operating temperature: −40°C to +125°C
  • Thin, 2 mm × 2 mm × 0.55 mm, 8-lead LFCSP package
AD5115
Single Channel, 32-Position, Up/Down, ±8 % Resistor Tolerance, Nonvolatile Digital Potentiometer
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD5111SDZ

AD5111 Evaluation Board

Features and Benefits

  • Full-featured evaluation board for the AD5111
  • Several test circuits
  • Various ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP)
  • PC control software

Product Details

The AD5111 supports single-supply 2.3 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications, offering guaranteed low resistor tolerance errors of ±8% and high bandwidth while allowing up to ±6 mA current density in the A, B, and W pins.

A simple 3-wire up/down interface allows manual switching or high speed digital control with clock rates up to 50 MHz. The EVAL-AD5111SDZ can operate in single-supply mode and incorporates an internal power supply from the USB.

EVAL-AD5111SDZ
AD5111 Evaluation Board

Latest Discussions