AD5114

PRODUCTION

Single Channel, 32-Position, I2C, ±8% Resistor Tolerance, Nonvolatile Digital Potentiometer

Part Models
6
1ku List Price
Starting From $0.71
Viewing:

Part Details

  • Nominal resistor tolerance error: ±8% maximum
  • Wiper current: ±6 mA
  • Rheostat mode temperature coefficient: 35 ppm/°C
  • Low power consumption: 2.5 μA max @ 2.7 V and 125°C
  • Wide bandwidth: 4 MHz (5 kΩ option)
  • Power-on EEPROM refresh time < 50 μs
  • 50-year typical data retention at 125°C
  • 1 million write cycles
  • 2.3 V to 5.5 V analog supply operation
  • 1.8 V to 5.5 V logic supply operation
  • Wide operating temperature: −40°C to +125°C
  • Thin, 2 mm × 2 mm × 0.55 mm 8-lead LFCSP package
AD5114
Single Channel, 32-Position, I2C, ±8% Resistor Tolerance, Nonvolatile Digital Potentiometer
AD5110/AD5112/AD5114 Functional Block Diagram AD5110/AD5112/AD5114 Pin Configuration
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
IBIS Model 1


Evaluation Kits

eval board
EVAL-AD5110SDZ

AD5110 Evaluation Board

Product Details

The Evaluation board for the AD5110 contains a SDP connection and software which allows the AD5110 to be controlled from an SDP board.

This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate with the evaluation board through the SDP Controller board.

The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-AD5110SDZ
AD5110 Evaluation Board

Latest Discussions

Recently Viewed