AD4856

RECOMMENDED FOR NEW DESIGNS

Buffered, 8-Channel Simultaneous Sampling, 20-Bit 250 kSPS DAS

Part Models
2
1ku List Price
Starting From $35.98

Part Details

  • Complete 20-bit data acquisition system
    • Simultaneous sampling of 8 internally buffered channels
    • 250 kSPS per channel throughput
    • Differential, wide common-mode range inputs
    • ±75 pA typical input leakage at 25°C
    • Full-scale input step settling time < 300 ns
    • Integrated reference and reference buffer (4.096 V)
    • Integrated supply decoupling capacitors
    • 27 mW per channel at 250 kSPS, scales with throughput
  • Minimal external signal conditioning
  • Seamless high dynamic range
    • Per sample, per channel automatic gain ranging
    • Maintains ppm-level INL
  • Per channel SoftSpan input ranges, bipolar or unipolar
    • ±40 V, ±25 V, ±20 V, ±12.5 V, ±10 V, ±6.25 V, ±5 V, ±2.5 V
    • 0 V to 40 V, 25 V, 20 V, 12.5 V, 10 V, 6.25 V, 5 V, 2.5 V
  • Rail-to-rail input overdrive tolerance
  • High performance
    • INL: ±160 μV typical (±40 V range)
    • SNR: 97.2 dB single-conversion typical (±40 V range)
    • DR: 111.4 dB single-conversion typical (±40 V range)
    • THD: −117 dB typical (±40 V range)
    • CMRR: 120 dB typical
  • Digital flexibility
    • SPI CMOS (0.9 V to 5.25 V) and LVDS serial input and output
    • Optional oversampling with 24-bit digital averaging
    • Optional offset, gain, and phase correction
  • 7.00 mm × 7.00 mm, 64-ball BGA full solution footprint
AD4856
Buffered, 8-Channel Simultaneous Sampling, 20-Bit 250 kSPS DAS
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Boost Regulators 1
LT8330 RECOMMENDED FOR NEW DESIGNS Low IQ Boost/SEPIC/Inverting Converter with 1A, 60V Switch
Positive Linear Regulators (LDO) 1
LT1761 RECOMMENDED FOR NEW DESIGNS 100mA, Low Noise, LDO Micropower Regulators in TSOT-23
Series Voltage References 1
LTC6655 PRODUCTION 0.25ppm Noise, Low Drift Precision References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD4858

Evaluating the AD4858 8-Channel Simultaneous Sampling, 20-Bit 1 MSPS Data Acquisition System

Features and Benefits

  • Full featured evaluation board for the AD4858
  • Eight input channels available through SMA connectors
  • On-board reference circuit and power supplies
  • Standalone capability through FMC connector and/or test points
  • PC software for control and data analysis of the time and frequency domain
  • ZedBoard-compatible
  • Compatible with other FMC controller boards

Product Details

The EVAL-AD4858FMCZ is designed to demonstrate the performance of the AD4858 and provide access to many included configuration options that are accessed via a simple ACE plug-in graphical user interface (GUI). The AD4858 is a fully buffered, 8-channel simultaneous sampling, 20-bit, 1 MSPS data acquisition system (DAS) with differential, wide common mode range inputs.

The EVAL-AD4858FMCZ on-board components include also the following:

  • The LTC6655 high precision, low drift, 4.096 V voltage reference (not used by default)
  • The LT1761, low noise, 1.8 V, 2.5 V, and 5 V low dropout (LDO) regulators
  • The LT8330 low quiescent current (IQ) boost converter

For full details on the AD4858, see the AD4858 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-AD4858FMCZ evaluation board.

This evaluation board can also be used to evaluate the performance of the AD4856, the AD4854, and the AD4852.

EVAL-AD4858
Evaluating the AD4858 8-Channel Simultaneous Sampling, 20-Bit 1 MSPS Data Acquisition System

Latest Discussions

No discussions on AD4856 yet. Have something to say?

Start a Discussion on EngineerZone®