AD4630-16

RECOMMENDED FOR NEW DESIGNS

16-Bit, 2 MSPS, Dual Channel SAR ADC

Part Models
2
1ku List Price
Starting From $22.42

Part Details

  • High performance
    • Throughput: 2 MSPS per channel maximum
    • INL: ±3 ppm maximum from −40°C to +125°C
    • SNR: 97.4 dB typical
    • THD: −127 dB typical
    • NSD: −157.4 dBFS/Hz typical
  • Low power
    • 15 mW per channel at 2 MSPS
    • 1.5 mW per channel at 10 kSPS
  • Easy Drive features reduce system complexity
    • Low 0.6 μA input current for dc inputs
    • Wide common-mode input range: −(1/128) × VREF to +(129/128) × VREF
  • Flexible external reference voltage range: 4.096 V to 5 V
    • Accurate integrated reference buffer with 2 μF bypass capacitor
  • Programmable block averaging filter with up to 216 decimation
    • Extended sample resolution to 30 bits
    • Over range and synchronization bits
  • Flexi-SPI digital interface
    • 1, 2, or 4 SDO lanes per channel allows slower SCK
    • Echo clock mode simplifies use of digital isolator
    • Compatible with 1.2 V to 1.8 V logic
  • 7 mm × 7 mm 64-Ball CSP_BGA package with internal supply and reference capacitors to help reduce system footprint
AD4630-16
16-Bit, 2 MSPS, Dual Channel SAR ADC
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • AD4630-16
  • AD4630-24

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

IBIS Model 1

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD4630-16

AD4630-16 SAR ADC Evaluation Board

Features and Benefits

  • On-board voltage reference, clock source, and ADC drivers
  • Versatile analog signal conditioning circuitry
  • FMC-LPC system board connector
  • ACE PC software for configuration and data analysis (time and frequency domain)
  • Compatible with other off-the-shelf controller boards

Product Details

The EVAL-AD4630-16FMCZ evaluation board enables quick and easy evaluation of the AD4630 family of 24-bit precision successive approximation register (SAR) analog-to-digital converters (ADCs).

The AD4630-16 is a low power, 2-channel, 16-bit precision SAR ADC that supports up to 2 MSPS per channel. The evaluation board demonstrates the performance of the AD4630-16 and provides a configurable analog front end (AFE) for a variety of system applications.

The EVAL-AD4630-16FMCZ evaluation board is designed for use with the Digilent ZedBoard. The ZedBoard is used to control data capture and buffering. The evaluation board connects to the ZedBoard board via a field-programmable gate array (FPGA) mezzanine card (FMC) low pin count (LPC) connector. The ZedBoard hosts a Xilinx Zynq7000 SoC, which has two processor cores and programmable FPGA fabric. The ZedBoard connects to the PC through USB.

APPLICATIONS

  • Automatic test equipment
  • Digital control loops
  • Medical instrumentation
  • Seismology
  • Semiconductor manufacturing
  • Scientific instrumentation

EVAL-AD4630-16
AD4630-16 SAR ADC Evaluation Board

Latest Discussions

No discussions on AD4630-16 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed