AD4116

RECOMMENDED FOR NEW DESIGNS

Single Supply, 24-Bit, Sigma-Delta ADC with ±10 V, 10 MΩ Inputs and Buffered Low Level Inputs

Part Models
2
1ku List Price
Starting From $10.31

Part Details

  • 24-bit ADC with integrated analog front end
    • Fast and flexible output rate: 1.25 SPS to 62.5 kSPS
    • Channel scan data rate
      • 12,422 SPS per channel (80 μs settling, sinc5 + sinc1)
      • 20,618 SPS per channel (48 μs settling, sinc3)
      • 85 dB rejection of 50 Hz and 60 Hz at 20 SPS per channel
  • ±10 V inputs, 6 differential or 11 single-ended
    • Pin absolute maximum rating: ±65 V
    • Absolute input pin voltage up to ±20 V
    • ≥10 MΩ impedance
  • Low level direct ADC input
    • ±VREF inputs, 2 differential or 4 single-ended
    • Absolute input pin voltage, AVDD to AVSS
    • True rail-to-rail analog input buffers
  • On-chip 2.5 V reference
    • ±0.12% accuracy at 25°C, ±5 ppm/°C (typical) drift
  • Internal or external clock
  • Power supplies
    • AVDD to AVSS = 4.5 V to 5.5 V
    • IOVDD to DGND = 2 V to 5.5 V
    • Total IDD (AVDD + IOVDD) = 6.15 mA
  • Temperature range: −40°C to +105°C
  • 3-wire or 4-wire serial digital interface (Schmitt trigger on SCLK)
    • SPI, QSPI, MICROWIRE, and DSP compatible
AD4116
Single Supply, 24-Bit, Sigma-Delta ADC with ±10 V, 10 MΩ Inputs and Buffered Low Level Inputs
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
isoPower 2
ADuM5411 PRODUCTION Robust 2.5 kV rms Quad-Channel Isolator with Integrated DC-to-DC Converter & 1 Reverse Channel
ADuM6411 PRODUCTION Robust 3.75 kV rms Quad-Channel Isolator with Integrated DC-to-DC Converter & 1 Reverse Channel
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD4116

AD4116 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD4116
  • PC control in conjunction with the system demonstration platform (EVAL-SDP-CB1Z)
  • PC software for control and data analysis (time domain)
  • Standalone capability

Product Details

The EVAL-AD4116ASDZ is a full featured evaluation board that can be used to evaluate all the features of the AD4116. The AD4116 is a 24-bit, sigma-delta analog-to-digital converter (ADC) with 6 differential/11 single-ended, high impedance (≥10 MΩ) bipolar, ±10 V voltage inputs and 2 differential/4 single-ended/pseudo differential direct ADC inputs. All channels have on-board overvoltage and overcurrent protection. The EVAL-AD4116ASDZ board includes voltage references and power and data insulation, and can be connected to the Analog Devices, Inc., EVAL-SDP-CB1Z system demonstration platform. The SDP board provides connection to a PC via a universal serial bus (USB) port and can provide power for the EVAL-AD4116ASDZ board from the PC USB port. The AD411X Eval+ evaluation software configures the AD4116 device functionality and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation. Full specifications for the AD4116 are available in the product data sheet, which must be consulted in conjunction with the user guide when working with the this evaluation board.

EVAL-AD4116
AD4116 Evaluation Board

Latest Discussions