AD4115

RECOMMENDED FOR NEW DESIGNS

Single-Supply, Multichannel, 125 kSPS, 24-Bit, Sigma-Delta ADC with ±10 V Inputs

Part Models
2
1ku List Price
Starting From $10.24

Part Details

  • 24-bit ADC with integrated AFE
    • Fast and flexible output rate: 2.5 SPS to 125 kSPS
    • Channel scan data rate of 24,845 SPS per channel (40.25 μs settling)
    • 85 dB common mode rejection of 50 Hz and 60 Hz at 20 SPS per channel
  • ±10 V inputs, either 8 differential or 16 single-ended
    • VIN pin absolute maximum rating ±65 V
    • Absolute input pin voltage up to ±20 V
    • Minimum 1 MΩ impedance
  • On-chip 2.5 V reference
    • ±0.12% initial accuracy at 25°C, ±5 ppm/°C (typical) drift
  • Internal or external clock
  • Power supplies
    • AVDD = 4.5 V to 5.5 V
    • IOVDD = 2 V to 5.5 V
    • Total current consumption AVDD + IOVDD (IDD) = 10.4 mA
  • Temperature range: −40°C to +105°C
  • 3-wire or 4-wire serial digital interface (Schmitt trigger on SCLK)
    • SPI, QSPI, MICROWIRE, and DSP compatible
AD4115
Single-Supply, Multichannel, 125 kSPS, 24-Bit, Sigma-Delta ADC with ±10 V Inputs
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations


Evaluation Kits

eval board
EVAL-AD4115

Features and Benefits

  • Fully featured evaluation board for the AD4115
  • PC software for control and data analysis (time domain)

Product Details

The EVAL-AD4115SDZ is a full featured evaluation board that can evaluate all features of the AD4115. The AD4115 is a 24-bit, 125 kSPS, Σ-Δ analog-to-digital converter (ADC) with a ±10 V input voltage range (16 single-ended channels or eight fully differential channels). All channels have on-board overvoltage and overcurrent protection.

The EVAL-AD4115SDZ includes voltage references and power and data insulation and can be connected to the Analog Devices, Inc., system demonstration platform (SDP) hardware. The SDP board provides connection to a PC via a universal serial bus (USB) port and can provide power for the EVAL-AD4115SDZ from the PC USB port.

The AD411x Eval+ evaluation software configures the AD4115 functionality and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

Full specifications for the AD4115 are available in the AD4115 data sheet, which must be consulted in conjunction with this user guide when working with the EVAL-AD4115SDZ.

EVAL-AD4115

Latest Discussions