AD3542R

RECOMMENDED FOR NEW DESIGNS

Dual Channel, 12-/16-Bit, 16 MUPS, Multispan, Multi-IO SPI DAC

Part Models
3
1ku List Price
Starting From $19.26

Part Details

  • 12-/16-bit resolution
  • 16 MUPS single channel rate in fast mode
  • 11 MUPS single channel rate in precision mode
  • 78 ns small signal settling time to 0.1% accuracy
  • 100 ns large signal settling time to 0.1% accuracy
  • Ultrasmall glitch: <50 pV×s
  • Ultralow latency: 5 ns
  • THD
    • −105 dB at 1 kHz for AD3542R-16
    • −95 dB at 1 kHz for AD3542R-12
  • 5 selectable output voltage ranges
  • 1.2 V and 1.8 V logic level compatible
  • Single (classic) and dual SPI modes
  • Multiple error detectors, both analog and digital domains
  • 2.5 V internal voltage reference, 10 ppm/°C maximum TC
  • Small package: 4 mm × 4 mm LFCSP
AD3542R
Dual Channel, 12-/16-Bit, 16 MUPS, Multispan, Multi-IO SPI DAC
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • AD3542R

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD3542R

Evaluation Board for the AD3542R, Dual Channel, 16-Bit, 16 MUPS, Multispan, Multi-IO SPI DAC

Features and Benefits

  • Full featured evaluation board for the AD3542R
  • Selectable transimpedance gain with rotary switch
  • Selectable transimpedance amplifier supplies
  • On-board or external power supply
  • On-board or external voltage reference
  • Impedance matching options for different instruments
  • Used with SDP-H1 controller board

Product Details

The EVAL-AD3542RFMCZ is an evaluation board for the AD3542R, a dual-channel, 16-bit fast precision digital-to-analog converter (DAC). The board allows testing all the output ranges of the DAC, waveform generation, power supply, and reference options.

The EVAL-AD3542RFMCZ interfaces to the USB port of a PC via a system demonstration platform (SDP-H1 board). The EVAL-AD3542RFMCZcan also be connected to a different controller board using the pin header connector at position P5.

This user guide covers the details of the configuration and operation of the EVAL-AD3542RFMCZ board and the associated ACE plugin. For additional information on the DAC operation, refer to the AD3542R data sheet.

EVAL-AD3542R
Evaluation Board for the AD3542R, Dual Channel, 16-Bit, 16 MUPS, Multispan, Multi-IO SPI DAC

Latest Discussions