AD1836A
NOT RECOMMENDED FOR NEW DESIGNSMultichannel 96 kHz Codec
- Part Models
- 3
- 1ku List Price
- Starting From $11.17
Part Details
- 5 V multichannel audio system
- Accepts 16-/18-/20-/24-bit data
- Supports 24-bit and 96 kHz sample rate
- Multibit Σ-∆ modulators with data directed scrambling
- Differential output for optimum performance
- ADCs: –92 dB THD + N, 105 dB SNR and dynamic range
- DACs: –95 dB THD + N, 108 dB SNR and dynamic range
- On-chip volume control with "auto-ramp" function
-
See datasheet for additional features
The AD1836A is a high performance, single-chip codec that provides three stereo DACs and two stereo ADCs using ADI’s patented multibit Σ-Δ architecture. An SPI® port is included, allowing a microcontroller to adjust volume and many other parameters. The AD1836A operates from a 5 V supply, with provision for a separate output supply to interface with low voltage external circuitry. The AD1836A is available in a 52-lead MQFP (PQFP) package.
APPLICATIONS
- Home theater systems
- Automotive audio systems
- DVD recorders
- Set-top boxes
- Digital audio effects processors
Documentation
Data Sheet 1
Technical Articles 1
Evaluation Design File 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD1836AASZ | 52-Lead MQFP (13.2mm x 10mm) | ||
AD1836AASZRL | 52-Lead MQFP (13.2mm x 10mm) | ||
AD1836ACSZ | 52-Lead MQFP (13.2mm x 10mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 7, 2016 - 16_0033 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select QFP Products |
||
AD1836AASZ | ||
AD1836AASZRL | ||
AD1836ACSZ | ||
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD1836AASZ | ||
AD1836AASZRL | ||
AD1836ACSZ | ||
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
AD1836AASZ | ||
AD1836AASZRL | ||
AD1836ACSZ |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
AD1939 | PRODUCTION | 4 ADC/8 DAC with PLL, 192 kHz, 24-Bit Codec |