SSM4567

PRODUCTION

Digital 2.5 W, 5.1 V, Boost Class-D Audio Amplifier with Output Sensing

Viewing:

Part Details

  • Filterless Class-D amplifier with spread-spectrum Σ-Δ modulation with integrated boost regulator (5.1 V)
  • Digitized output of output voltage, output current, and VBAT supply voltage
  • Integrated boost regulator
  • Multiple serial data formats
    • PDM input/output
    • TDM slave with support for up to 8 chips on a single bus
    • I2S or left justified slave
    • Multichip I2S with support for up to 4 chips on one I2S bus
  • 8 kHz to 192 kHz PCM sample rates
  • 2.048 to 6.14 MHz PDM input sample rates
  • Configurable via I2C control, TDM control, or PDM patterns
  • Standalone control modes
  • 2.5 W into 4 Ω load and 1.42 W into 8 Ω load at 3.6 V supply with <1% total harmonic distortion plus noise (THD + N)
  • Available in 19-ball, 1.74 mm × 2.1 mm, 0.4 mm pitch WLCSP
  • 89.7% system efficiency into 8 Ω at 1 W, VBAT = 3.6 V
  • Output noise: 21.7 μV rms, A-weighted
  • THD + N: 0.025% at 1 kHz, 500 mW output power
  • PSSR: 90 dB at 217 Hz, with dither input
  • 72 dB signal-to-noise ratio (SNR) on output current sensing and 77 dB SNR on voltage sensing
  • Quiescent power consumption: 19.8 mW
  • Pop-and-click suppression
  • Flexible battery monitoring AGC
  • Short-circuit protection for boost and Class-D outputs and thermal protection with automatic recovery
  • Smart power-down when PDM stop condition or no clock input detected
  • DC blocking high-pass filter and static input DC protection for PDM input
  • Selectable ultralow EMI emissions and low latency modes
SSM4567
Digital 2.5 W, 5.1 V, Boost Class-D Audio Amplifier with Output Sensing
SSM4567-fbl SSM4567-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations


Evaluation Kits

eval board
EVAL-SSM4567

SSM4567 Evaluation Board

Features and Benefits

  • I2S/PDM/TDM/Optical digital audio input
  • Full featured evaluation board for the SSM4567
  • PCB footprint for optional EMI filter
  • Includes USB hardware interface for plug-and-play operation
  • Microsoft Windows-based evaluation software with simple graphical user interface

Product Details

The SSM4567 evaluation board is a complete solution for driving loudspeakers with boosted battery power supply as well as sense output current, output voltage and the VBAT supply voltage. It includes the SSM4567 amplifier IC and the additional components needed to connect digital audio using an I2S/TDM interface or an SPDIF optical interface.

The SSM4567 combines an audio digital-to-analog converter (DAC), a power amplifier, and PDM or PCM(I2S/TDM) digital audio interfaces on a single chip. Using the SSM4567, audio can be transmitted digitally to the audio amplifier, significantly reducing the effect of noise sources on the transmitted audio and eliminate the need for input coupling capacitors. The SSM4567 is capable of delivering 2.5 W of continuous output power with <1% THD + N driving a 4 Ω load from a 3.6 V supply.

The SSM4567 can be controlled by I2C, PDM Pattern control, or TDM control. It can also operate in stand-alone mode without a control interface.

The SSM4567 includes circuitry to sense output current, output voltage, and the VBAT supply voltage. Current sense is performed using an on-chip sense resistor that is connected between an output pin and the load. Output current and voltage are sent to an ADC. The outputs of these ADCs are available on the digital serial output port. The VBAT supply voltage can be used with an automatic gain control circuit that is fully configurable. This AGC can limit the maximum output at low battery voltages to avoid too high current off the battery.

This user guide describes how to use the EVAL-SSM4567Z to test the features of the SSM4567 amplifier. It describes the hardware and software of the SSM4567 evaluation board, including detailed schematics and PCB layout artwork.

The SSM4567 data sheet, provides detailed information about the specifications, internal block diagrams, and application guidance for the amplifier IC.

Equipment Required
  • Audio source with optical fiber or 10-pin 0.100" digital audio header
  • Power supply (5.0 V, 2.0 A recommended)
  • EVAL-SSM4567Z board
  • Analog Devices USB-to-I2C adapter dongle, EVAL-ADUSB2Z
  • PC running Windows XP or later; USB 2.0 port required
  • Speaker, or other load

EVAL-SSM4567
SSM4567 Evaluation Board

Latest Discussions

Recently Viewed