能源监控
Insights gained from power quality monitoring are key to the addition of more renewable energy on the electrical grid as well as its stability, but also to protecting end equipment from critical failures such as in data centers or in factory automation. Analog Devices’ power quality solutions and expertise help you improve your system's energy efficiency and reliability to help save on downtime and avoid revenue loss.
Value and Benefits
Our power quality management portfolio comprises of pin-to-pin compatible ICs that provide a wide range of power quality parameters, enabling our customers to act upon the harmful consequences of power supply variations and voltage disturbances affecting the grid and lifetime of the end equipment. Our highly integrated solutions allow you to scale up seamlessly from a few PQ parameters to a certified IEC 6100-4-30 Class S system.
Achieves small form factor
Secures better system affordability and reliability, and quality insights
Reduces OpEx

解决方案资源
互动式信号链

文件和下载
AD7284: 8-Channel, Li-Ion, Battery Monitoring System Data Sheet
927.4 K
UG-1010: Evaluation Board for the AD7284 8-Channel, Li-Ion Battery Monitoring System
1.25 M
UG-999: Certified Evaluation Board for the ADM3095E Level 4 EMC Protected RS-485 Transceiver with Full ±42 V Fault Protection
310.08 K
AN639: Analog Devices Energy (ADE) Products: Frequently Asked Questions
656.08 K
zip
ADE7880 Evaluation Software
160749 kB
zip
ADE7953 Evaluation Board Software
126342 kB
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}