ADAU1467

PRODUCTION

Sigma DSP, Digital Audio Processor with Extended Internal Memory and I/O Functionality

Part Models
2
1ku List Price
Starting From $10.34

Part Details

  • Qualified for automotive applications
  • Fully programmable audio DSP for enhanced sound processing
  • Features SigmaStudio, a proprietary graphical programming tool for the development of custom signal flows
  • Up to 294.912 MHz, 32-bit SigmaDSP core at 1.2 V
    • Up to 24 kWords of program memory
    • Up to 80 kWords of parameter/data RAM
    • Up to 6144 SIMD instructions per sample at 48 kHz
    • Up to 1600 ms digital audio delay pool at 48 kHz
  • Audio I/O and routing
    • 4 serial input ports, 4 serial output ports
    • 48-channel, 32-bit digital I/O up to a sample rate of 192 kHz
    • Flexible configuration for TDM, I2S, left and right justified formats, and PCM
    • 8 stereo ASRCs from 1:8 up to 7.75:1 ratio and 139 dB dynamic range
    • Stereo S/PDIF input and output at 192 kHz
    • 4 PDM microphone input channels
    • Multichannel, byte addressable TDM serial ports
  • Clock oscillator for generating master clock from crystal
  • Integer PLL and flexible clock generators
  • Integrated die temperature sensor
  • I2C and SPI control interfaces (both slave and master)
  • Standalone operation
    • Self boot from serial EEPROM
    • 8-channel, 10-bit SAR auxiliary control ADC
    • 26 multipurpose pins for digital controls and outputs
  • On-chip regulator for generating 1.2 V from 3.3 V supply
  • 88-lead, 12 mm × 12 mm LFCSP package with 5.3 mm exposed pad
  • Temperature range: −40°C to +105°C
ADAU1467
Sigma DSP, Digital Audio Processor with Extended Internal Memory and I/O Functionality
Ask a Question

Documentation

Learn More

Software Resources

SigmaStudio®+

System level solution for Audio, Connectivity and Algorithm/IP applications

View Details

SigmaStudio®

Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.

View Details

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADAU1467Z

Evaluation board for both ADAU1463 and ADAU1467 SigmaDSP audio processor

Features and Benefits

  • 4 analog inputs
  • 8 analog outputs
  • Stereo S/PDIF input and output
  • Self boot EEPROM
  • Headers for interfacing to off board peripherals

Product Details

This board is suitable for the evaluation of, and software development for, the ADAU1467 and ADAU1463 SigmaDSP® processors. Note that the ADAU1467 and the ADAU1463 are functionally identical; however, the ADAU1467 has more program and data memory than the ADAU1463. When using this evaluation board to evaluate the ADAU1463, select the ADAU1463 block (see the Setting Up Communications in SigmaStudio section) rather than the ADAU1467, as shown in Figure 16. Performing this action informs the compiler to limit the amount of memory allocated to match the ADAU1463. All other procedures and instructions in this user guide are identical for the ADAU1463 and ADAU1467.


This evaluation board provides access to the digital serial audio ports of the ADAU1467. Four analog inputs and eight analog outputs are provided by the AD1937 codec included in the evaluation kit. Switches enable the evaluation of alternate features provided by many of the pins with multiplexed functionality, and numerous headers provide access to serial audio ports and the master and slave control ports. These selectable modes and headers make the EVAL-ADAU1467Z well suited to prototyping larger application circuits, as well as initial device evaluation. The ADAU1467 core is programmed using Analog Devices, Inc., SigmaStudio® software, which interfaces to the evaluation board via a USB interface (USBi). The on-board, electronically erasable programmable read only memory (EEPROM) can be programmed for self boot mode. The evaluation board is powered by a 6 V dc supply, which is regulated to the voltages required on the board. The printed circuit board (PCB) is a 4-layer design with a ground plane and a power plane on the inner layers. The evaluation board includes connectors for external analog inputs and outputs and optical Sony/Philips Digital Interface (S/PDIF) interfaces. The master clock is provided by the integrated oscillator circuit and the on-board 12.288 MHz passive crystal.


For full details, see the ADAU1467 and AD1937 data sheets, which must be used in conjunction with this user guide when using the evaluation board.

EVAL-ADAU1467Z
Evaluation board for both ADAU1463 and ADAU1467 SigmaDSP audio processor

Latest Discussions

Recently Viewed