ADAU1463
ADAU1463
PRODUCTIONSigma DSP, Digital Audio Processor with Increased I2S Flexibility
- Part Models
- 4
- 1ku List Price
- Starting From $7.32
Viewing:
Part Details
- Qualified for automotive applications
- Fully programmable audio DSP for enhanced sound processing
- Features SigmaStudio, a proprietary graphical programming tool for the development of custom signal flows
- Up to 294.912 MHz, 32-bit SigmaDSP core at 1.2 V
- Up to 24 kWords of program memory
- Up to 80 kWords of parameter/data RAM
- Up to 6144 SIMD instructions per sample at 48 kHz
- Up to 1600 ms digital audio delay pool at 48 kHz
- Audio I/O and routing
- 4 serial input ports, 4 serial output ports
- 48-channel, 32-bit digital I/O up to a sample rate of 192 kHz
- Flexible configuration for TDM, I2S, left and right justified formats, and PCM
- 8 stereo ASRCs from 1:8 up to 7.75:1 ratio and 139 dB dynamic range
- Stereo S/PDIF input and output at 192 kHz
- 4 PDM microphone input channels
- Multichannel, byte addressable TDM serial ports
- Clock oscillator for generating master clock from crystal
- Integer PLL and flexible clock generators
- Integrated die temperature sensor
- I2C and SPI control interfaces (both slave and master)
- Standalone operation
- Self boot from serial EEPROM
- 8-channel, 10-bit SAR auxiliary control ADC
- 26 multipurpose pins for digital controls and outputs
- On-chip regulator for generating 1.2 V from 3.3 V supply
- 88-lead, 12 mm × 12 mm LFCSP package with 5.3 mm exposed pad
- Temperature range: −40°C to +105°C
The ADAU1463/ADAU1467 are automotive qualified audio processors that far exceed the digital signal processing capabilities of earlier SigmaDSP® devices. They are pin and register compatible with each other, as well as with the ADAU1450/ADAU1451/ADAU1452 SigmaDSP® processors. The restructured hardware architecture is optimized for efficient audio processing. The audio processing algorithms support a seamless combination of stream processing (sample-by-sample), multirate processing, and block processing paradigms. The SigmaStudio® graphical programming tool enables the creation of signal processing flows that are interactive, intuitive, and powerful. The enhanced digital signal processor (DSP) core architecture enables some types of audio processing algorithms to be executed using significantly fewer instructions than were required on previous SigmaDSP generations, leading to vastly improved code efficiency.
The 1.2 V, 32-bit DSP core can run at frequencies of up to 294.912 MHz and execute up to 6144 single instruction, multiple data (SIMD) instructions per sample at the standard sample rate of 48 kHz. Powerful clock generator hardware, including a flexible phase-locked loop (PLL) with multiple fractional integer outputs, supports all industry standard audio sample rates. Nonstandard rates over a wide range can generate up to 15 sample rates simultaneously. These clock generators, along with the on-board asynchronous sample rate converters (ASRCs) and a flexible hardware audio routing matrix, make the ADAU1463/ADAU1467 ideal audio hubs that greatly simplify the design of complex multirate audio systems.
The ADAU1463/ADAU1467 have four input serial ports and four output serial ports. Each device has an asynchronous clock domain capable of operating as either a bit clock and frame sync master or slave. Each of the serial ports supports multiple data lines. The eight SDATAIOx pins each can be associated with any of the four input or four output serial ports. The use of assignable data pins allows a serial port to transmit or receive additional channels of audio data using a single bit clock and frame clock. Each of the supplemental data pins can carry from two to eight channels of serial audio. This flexible configuration provides more channels of audio input/output (I/O) without the need to run serial ports at high speed, and enables systems with additional serial audio peripherals. These expanded serial audio ports, along with the clock generators, the on-board asynchronous sample rate converters (ASRCs), and a flexible hardware audio routing matrix make the ADAU1463/ ADAU1467 ideal audio hubs that greatly simplify the design of complex, multirate audio systems.
The ADAU1463/ADAU1467 interface with a wide range of analog-to-digital converters (ADCs), digital-to-analog converters (DACs), digital audio devices, amplifiers, and control circuitry with highly configurable serial ports, I2C, serial peripheral interface (SPI), Sony/Philips Digital Interconnect Format (S/PDIF) interfaces, and multipurpose I/O pins. Dedicated decimation filters can decode the pulse density modulation (PDM) output of up to four MEMS microphones.
Independent slave and master I2C/SPI control ports allow the ADAU1463/ADAU1467 to be programmed and controlled by an external master device such as a microcontroller, and to program and control slave peripherals directly. Self boot functionality and the master control port enable complex standalone systems.
Note that throughout this data sheet, multifunction pins, such as SDATAIO4/MP20, are referred to either by the entire pin name or by a single function of the pin, for example, MP20, when only that function is relevant.
Applications
- Automotive audio processing
- Head units
- Distributed amplifiers
- Rear seat entertainment systems
- Trunk amplifiers
- Commercial and professional audio processing
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADAU1463WBCPZ150 | 88-Lead LFCSP (12mm x 12mm x 0.85mm w/ EP) | ||
ADAU1463WBCPZ150RL | 88-Lead LFCSP (12mm x 12mm x 0.85mm w/ EP) | ||
ADAU1463WBCPZ300 | 88-Lead LFCSP (12mm x 12mm x 0.85mm w/ EP) | ||
ADAU1463WBCPZ300RL | 88-Lead LFCSP (12mm x 12mm x 0.85mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 14, 2021 - 20_0257 CANCELLED: Assembly Site Transfer of Select LFCSP Products to UTAC Thailand |
||
ADAU1463WBCPZ150 | PRODUCTION | |
ADAU1463WBCPZ150RL | ||
ADAU1463WBCPZ300 | PRODUCTION | |
ADAU1463WBCPZ300RL |
This is the most up-to-date revision of the Data Sheet.
Software Resources
SigmaStudio®
Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.
View DetailsSigmaStudio®+
System level solution for Audio, Connectivity and Algorithm/IP applications
View Details