MAX9374
PRODUCTIONDifferential LVPECL-to-LVDS Translators
- Part Models
- 3
- 1ku List Price
- Starting From $6.01
Part Details
The MAX9374 and MAX9374A are 2.0GHz differential LVPECL-to-LVDS translators and are designed for telecom applications. They feature 250ps propagation delay. The differential output conforms to the ANSI TIA/EIA-644 LVDS standard. The inputs are biased with internal resistors such that the output is differential low when inputs are open. An on-chip VBB reference output is available for single-ended operation.
The MAX9374 is designed for low-voltage operation from a 2.375V to 2.625V power supply for use in 2.5V systems. The MAX9374A is designed for 3.0V to 3.6V operation in systems with a nominal 3.3V supply. Both devices are offered in industry-standard 8-pin SOT23 and SO packages.
Applications
- Central Office Clock Distribution
- DSLAM/DLC
- Low-Jitter Data Repeater
- Mass Storage
- Precision Clock Buffers
- Wireless Base Stations
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX9374AEKA+ | 8-SOT_23-N/A | ||
MAX9374AEKA+T | 8-SOT_23-N/A | ||
MAX9374AEKA/GG8 | Small-Outline Transistor Package |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
MAX9374AEKA+ | PRODUCTION | |
MAX9374AEKA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX9374 yet. Have something to say?
Start a Discussion on EngineerZone®