MAX893L

PRODUCTION

1.2A, Current-Limited, High-Side P-Channel Switch with Thermal Shutdown

1.2A Current-Limited, High-Side P-Channel Switch with Thermal Shutdown

Part Models
2
1ku List Price
Starting From $1.15
Viewing:

Part Details

  • +2.7V to +5.5V Input Range
  • Programmable Current Limit
    • 0.2A to 1.2A Range
    • ±20% Accuracy
  • 1.2A Continuous Load Current
  • 1.8A Short-Circuit Current
  • Low Quiescent Current
    • 13µA at VIN = 3.3V
    • 0.1µA with Switch Off
  • Thermal Shutdown
  • Active-low FAULT Indicator Output
  • 0.07Ω On-Resistance
MAX893L
1.2A, Current-Limited, High-Side P-Channel Switch with Thermal Shutdown
MAX893L: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Limit Switches 1
MAX890L PRODUCTION 1.2A, Current-Limited, High-Side P-Channel Switch with Thermal Shutdown
USB Power Switches 4
MAX1693 PRODUCTION USB Current-Limited Switches with Fault Blanking
MAX1694 PRODUCTION USB Current-Limited Switches with Fault Blanking
MAX1607 PRODUCTION USB Current-Limited Switch in Pin-Compatible Package
MAX869L PRODUCTION 2A, Current-Limited, High-Side P-Channel Switch with Thermal Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX893L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed