MAX8515

PRODUCTION

Wide-Input 0.6V Shunt Regulators for Isolated DC-DC Converters

Part Models
6
1ku List Price
Starting From $0.98
Viewing:

Part Details

  • MAX8515A
    • 0.6V ±0.5% Initial Accuracy at +25°C
    • 0.6V ±1% Accuracy from -40°C to +85°C
  • MAX8515
    • 0.6V ±1% Initial Accuracy at +25°C
    • 0.6V ±1.8% Accuracy from -40°C to +85°C
  • Sinks 20mA at 0.2V to 18V
  • Input Voltage Range from 1.7V to 28V
  • Directly Drives Optocouplers
  • 0.2Ω Dynamic Output Impedance
  • Space-Saving 5-Pin SC70 or SOT23 Packages
MAX8515
Wide-Input 0.6V Shunt Regulators for Isolated DC-DC Converters
MAX8515A, MAX8515: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX8515EVKIT

Evaluation Kit for the MAX8515, MAX8515A

Features and Benefits

  • Isolated Voltage Regulation Feedback Circuit–Set to 0.8V Threshold
  • Isolated OVP Circuit–Set to 1V Threshold
  • Adjustable Output-Voltage Thresholds
  • Galvanically Isolated Input and Output Grounds
  • Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX8515 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that demonstrates the capability of the MAX8515A shunt regulator in a voltage-regulation circuit and the MAX8515 shunt regulator in an overvoltage protection (OVP) circuit for isolated DC-to-DC converters.

The EV kit circuit is designed to operate from an input voltage supply with a nominal output of 8V and an output voltage range of 6V to 10V. The input voltage can be adjusted from 1.8V to 18V by replacing circuit components. The voltage-regulation circuit and the OVP circuit have their thresholds set to 0.8V and 1V, respectively. The thresholds can be adjusted by replacing feedback resistors on the circuit board.

MAX8515EVKIT
Evaluation Kit for the MAX8515, MAX8515A

Latest Discussions

No discussions on MAX8515 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed