MAX7360

PRODUCTION

I²C-Interfaced Key-Switch Controller and LED Driver/GPIOs with Integrated ESD Protection

Provides 8kV Contact/15kV Air Gap Discharge IEC Standard ESD Protection on All Keys

Part Models
2
1ku List Price
Starting From $4.09
Viewing:

Part Details

  • Integrated ESD Protection
    • ±8kV IEC 61000-4-2 Contact Discharge
    • ±15kV IEC 61000-4-2 Air-Gap Discharge
  • +14V Tolerant, Open-Drain I/O Ports Capable of Constant-Current LED Drive
  • Rotary Switch-Capable Input Pair (PORT6, PORT7)
  • 256-Step PWM Individual LED Intensity Control
  • Individual LED Blink Rates and Common LED Fade In/Out Rates from 256ms to 4096ms
  • FIFO Queues Up to 16 Debounced Key Events
  • User-Configurable Key Debounce (9ms to 40ms)
  • Keyscan Uses Static Matrix Monitoring for Low EMI Operation
  • +1.62V to +3.6V Operation
  • Monitors Up to 64 Keys
  • Key-Switch Interrupt (Active-Low INTK) on Each Debounced Event/FIFO Level, or End of Definable Time Period
  • Port Interrupt (Active-Low INTI) for Input Ports for Special-Key Functions
  • 400kbps, +5.5V Tolerant 2-Wire Serial Interface with Selectable Bus Timeout
  • Four I²C Address Choices
MAX7360
I²C-Interfaced Key-Switch Controller and LED Driver/GPIOs with Integrated ESD Protection
MAX7360: Simplfied Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX7360EVKIT

Evaluation Kit for the MAX7360

Features and Benefits

  • Wide 1.6V to 3.3V Supply Range
  • 36-Bump WLP Package
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Lead(Pb)-Free and RoHS Compliant
  • Optional GPO Output LEDs (COL2–COL7)
  • RGB LED Output (PORT1, PORT2, PORT3)
  • White LEDs (PORT0) (Requires External VH Supply)
  • LED Output (PORT4)
  • Rotary Encoder (PORT6, PORT7)
  • I²C Interface Terminals
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX7360 evaluation kit (EV kit) provides a proven design to evaluate the MAX7360 I²C-interfaced low-EMI key-switch controller and 8 LED drivers/GPIO with integrated ESD protection. The EV kit also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX7360.

The MAX7360 EV kit PCB comes with a MAX7360EWX+ installed.

Applications

  • Cell Phones
  • Handheld Games
  • Instrumentation
  • PDAs
  • Portable Consumer Electronics
  • Printers

MAX7360EVKIT
Evaluation Kit for the MAX7360

Reference Designs

MAXREFDES1265
MAXREFDES1265: Simple Keypad Interface Using the MAX32625PICO and MAX7360
MAXREFDES1265

Latest Discussions

Recently Viewed