MAX6800

PRODUCTION

3-Pin, Low-Power µP Reset Circuits

3-Pin/4-Pin, Low-Power uP Reset Circuits with Manual Reset

Part Models
2
1ku List Price
Starting From $1.81
Viewing:

Part Details

  • Ultra-Low 0.7V Operating Supply Voltage
  • Low 4.0µA Supply Current
  • Precision Monitoring of 2.85V to 5.0V Power-Supply Voltages
  • Reset Thresholds Available from 2.63V to 4.80V, in Approximately 100mV Increments
  • Fully Specified over Temperature
  • Three Power-On Reset Timeout Periods Available (1ms min, 20ms min, 100ms min)
  • Low Cost
  • Three Available Output Structures: Push/Pull RESET, Push/Pull active-low RESET, Open-Drain active-low RESET
  • Guaranteed RESET/active-low RESET Valid to VCC = 0.7V (MAX6800/MAX6801)
  • Power-Supply Transient Immunity
  • No External Components Required
  • 3-Pin SOT23 Package
  • Pin Compatible with MAX809/MAX810, MAX6326/MAX6327/MAX6328, and MAX6346/MAX6347/MAX6348
MAX6800
3-Pin, Low-Power µP Reset Circuits
MAX6800, MAX6801, MAX6802: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX6332 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits
Single-Supply Monitors 17
MAX6333 PRODUCTION 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits
MAX6334 PRODUCTION 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits
MAX6335 PRODUCTION 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset
MAX6336 PRODUCTION 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset
MAX6337 PRODUCTION 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset
MAX6711 PRODUCTION 4-Pin SC70 Microprocessor Reset Circuits with Manual Reset Input
MAX6712 Obsolete 4-Pin SC70 Microprocessor Reset Circuits with Manual Reset Input
MAX6713 PRODUCTION 4-Pin SC70 Microprocessor Reset Circuits with Manual Reset Input
MAX6326 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6327 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6328 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6346 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6347 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6348 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX809 PRODUCTION 3-Pin Microprocessor Reset Circuits
MAX810 PRODUCTION 3-Pin Microprocessor Reset Circuits
MAX811 PRODUCTION 4-Pin µP Voltage Monitors with Manual Reset Input
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6800 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed