MAX6730A

PRODUCTION

Single-/Dual-/Triple-Voltage µP Supervisory Circuits with Independent Watchdog Output

Single-/Dual-/Triple-Voltage µP Supervisory Circuits with Independent Watchdog Output Monitor Down to 0.63V

Part Models
8
1ku List Price
Starting From $1.73
Viewing:

Part Details

  • VCC1 (Primary Supply) Reset Threshold Voltages from +1.575V to +4.63V
  • VCC2 (Secondary Supply) Reset Threshold Voltages from +0.79V to +3.08V
  • Adjustable RSTIN Threshold for Monitoring Voltages Down to +0.63V (MAX6734A/MAX6735A Only)
  • Six Reset Timeout Options
  • Watchdog Timer with Independent Watchdog Output
    • 35s (min) Initial Watchdog Startup Period
    • 1.12s (min) Normal Watchdog Timeout Period
  • Manual Reset Input (MAX6730A/MAX6731A/MAX6734A/MAX6735A)
  • Guaranteed Reset Valid down to VCC1 or VCC2 = +0.8V
  • Push-Pull Active-Low RESET or Open-Drain Active-Low RESET Output
  • Immune to Short VCC Transients
  • Low Supply Current: 14µA (typ) at +3.6V
  • Small 6-Pin and 8-Pin SOT23 Packages
MAX6730A
Single-/Dual-/Triple-Voltage µP Supervisory Circuits with Independent Watchdog Output
MAX6730A, MAX6731A, MAX6732A, MAX6733A, MAX6734A, MAX6735A: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
MAX6351 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
Product 1
MAX6715 Dual/Triple Ultra-Low-Voltage SOT23 µP Supervisory Circuits
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX6730A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed