MAX4908

PRODUCTION

Dual 3:1 Clickless Audio Multiplexers with Negative-Signal Handling

Passes Negative Signals Up to VCC - 5.5V with Only 1 Positive Power Supply

Part Models
6
1ku List Price
Starting From $1.52
Viewing:

Part Details

  • Distortion-Free Negative Signal Throughput Down to VCC - 5.5V
  • Internal Shunt Resistors Reduce Click-and-Pop Sounds
  • High PSRR Reduces Supply Noise
  • Low On-Resistance: 0.38Ω (typ)
  • Channel-to-Channel Matching: 0.1Ω (max)
  • On-Resistance Flatness: 0.35Ω (max)
  • Single +1.8V to +5.5V Supply Voltage
  • -70dB (typ) Crosstalk (20kHz)
  • -80dB (typ) Off-Isolation (20kHz)
  • 0.02% (typ) Total Harmonic Distortion
  • 50nA Leakage Current
  • 50nA Supply Current
MAX4908
Dual 3:1 Clickless Audio Multiplexers with Negative-Signal Handling
MAX4908/MAX4909: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4908 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed