MAX4737

PRODUCTION

4.5 Ohm Quad SPST Analog Switches in UCSP

Part Models
6
1ku List Price
Starting From $2.19
Viewing:

Part Details

  • USB 1.1 Signal Switching
  • 2ns (max) Differential Skew
  • -3dB Bandwidth: >300MHz
  • Low 20pF On-Channel Capacitance
  • Low RON
    • 4.5Ω (max) (+3V Supply)
    • 3Ω (max) (+5V Supply)
  • 0.4Ω (max) RON Match (+3V Supply)
  • 1.2Ω (max) RON Flatness (+3V Supply)
  • <0.5nA Leakage Current at +25°C
  • High Off-Isolation: -55dB (10MHz)
  • Low Crosstalk: -80dB (10MHz)
  • Low Distortion: 0.03%
  • +1.8V CMOS-Logic Compatible
  • Single-Supply Operation from +1.8V to +5.5V
  • Rail-to-Rail Signal Handling
MAX4737
4.5 Ohm Quad SPST Analog Switches in UCSP
MAX4737, MAX4738, MAX4739: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 2
MAX4721 PRODUCTION 4.5Ω Dual SPST Analog Switches in UCSP
MAX4722 PRODUCTION 4.5Ω Dual SPST Analog Switches in UCSP
Product 2
MAX4718 4.5Ω/20Ω, 300MHz Bandwidth, Dual SPDT Analog Switches in UCSP
MAX4723 4.5Ω Dual SPST Analog Switches in UCSP
USB Analog Switches 1
MAX4717 PRODUCTION 4.5Ω/20Ω, 300MHz Bandwidth, Dual SPDT Analog Switches in UCSP
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4737 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed