MAX4595
PRODUCTIONLow-Voltage, Single-Supply, 10Ω SPST CMOS Analog Switches
- Part Models
- 2
- 1ku List Price
- Starting From $0.82
Part Details
- Available in 5-Pin SC70 and 6-Pin µDFN Packages
- 10Ω max On-Resistance
- 1.5Ω max On-Resistance Flatness
- Fast Switching
- tON = 35ns max
- tOFF = 40ns max
- Guaranteed 5pC max Charge Injection
- +2.0V to +5.5V Single-Supply Operation
- 300MHz -3dB Bandwidth at +25°C
- TTL/CMOS-Logic Compatible
- -80dB Off-Isolation at 1MHz
- 0.5nA max Off-Leakage
- 0.05% THD
The MAX4594–MAX4597 single-pole/single-throw (SPST) analog switches operate from a single +2.0V to +5.5V supply. The MAX4594/MAX4596 switches are normally open (NO), and the MAX4595/MAX4597 are normally closed (NC). The MAX4596/MAX4597 pinouts are optimized for the highest SC70 package off-isolation available.
These switches have 10Ω max on-resistance (RON), with 1.5Ω max RON flatness over the analog signal range when powered from a +5V supply. The MAX4594–MAX4597 offer low 0.5nA leakage currents and fast switching times less than 40ns. They are packaged in an ultra-small 5-pin SC70 and 6-pin µDFN.
Applications
- Audio/Video Signal Routing
- Battery-Operated Equipment
- Cell Phones
- Communications Circuits
- DSL Modems
- PCMCIA Cards
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4595EXK+ | 5-SC70-N/A | ||
MAX4595EXK+T | 5-SC70-N/A |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Analog Switches Multiplexers 4 | ||
MAX4514 | PRODUCTION | Low-Voltage, Low-On-Resistance, SPST, CMOS Analog Switches |
MAX4626 | PRODUCTION | 0.5Ω, Low-Voltage, Single-Supply SPST Analog Switches |
MAX4645 | PRODUCTION | Fast, Low-Voltage, 2.5 Ohm, SPST, CMOS Analog Switches |
MAX4501 | PRODUCTION | Low-Voltage, SPST, CMOS Analog Switches |
Latest Discussions
No discussions on MAX4595 yet. Have something to say?
Start a Discussion on EngineerZone®