MAX4481

PRODUCTION

Single/Dual/Quad, Low-Cost, Single-Supply, Rail-to-Rail Op Amps with Shutdown

Part Models
4
1ku List Price
Starting From $0.60
Viewing:

Part Details

  • Single +2.5V to +5.5V Supply Voltage Range
  • 50µA Quiescent Current per Amplifier
  • 0.5µA max Shutdown Mode (MAX4481)
  • Available in Space-Saving Packages
    • 5-Pin SC70 (MAX4480)
    • 6-Pin SC70 (MAX4481)
    • 8-Pin SOT23 (MAX4482)
  • 105dB AVOL with 5kΩ Load
  • 0.005% THD with 100kΩ Load
  • Rail-to-Rail Output Voltage Swing
  • 3.0mA of Sink and Source Load Current
  • Unity-Gain Stable up to CLOAD = 400pF
MAX4481
Single/Dual/Quad, Low-Cost, Single-Supply, Rail-to-Rail Op Amps with Shutdown
MAX4480, MAX4481, MAX4482, MAX4483: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4481 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed