MAX4452

PRODUCTION

Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs

Part Models
4
1ku List Price
Starting From $1.80
Viewing:

Part Details

  • Ultra-Low 620µA Supply Current
  • High Speed (MAX4452/MAX4453/MAX4454)
    • 200MHz -3dB Bandwidth
    • 30MHz 0.1dB Gain Flatness
    • 95V/µs Slew Rate
  • High Speed (MAX4352/MAX4353/MAX4354)
    • 80MHz -3dB Bandwidth
    • 4MHz 0.1dB Gain Flatness
    • 240V/µs Slew Rate
  • Single +3V/+5V Operation
  • Rail-to-Rail Outputs
  • Ultra-Small SC70-5, SOT23-5, SOT23-8 and Thin SOT23-8 Packages
MAX4452
Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4352, MAX4353, MAX4354, MAX4452, MAX4453, MAX4454: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed