MAX30034

PRODUCTION

Defibrillation/Surge/ESD Protector

Lowest Leakage Defibrillation and ESD Protection Device

Part Models
2
1ku List Price
Starting From $4.37
Viewing:

Part Details

  • Low Leakage Defibrillation Protection IC Helps ECG Systems
  • Low Capacitance ~ 3pF
  • Low Leakage ~ 20pA @ 70°C
  • Fast Turn-On < 2ns
  • Low On-Voltage 3.9V (typ)
  • High Peak Current in Excess of 4A
  • Withstands Over 100k Defibrillation Pulses Without Failure
  • 0°C to 70°C Temperature Range
  • Small, 3mm X 5mm µMAX® Package
MAX30034
Defibrillation/Surge/ESD Protector
MAX30031, MAX30032, MAX30033, MAX30034: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX30034EVKIT

Evaluation Kit for the MAX30034

Features and Benefits

  • Low On-Voltage 3.9V (typ)
  • Low Leakage Current 3pA (typ)
  • Fast Turn-On < 2ns
  • High Peak Current in Excess of 4A
  • Withstands Over 100k Defibrillation Pulses Without Failure

Product Details

The MAX30034 evaluation kit (EV Kit) provides a convenient way to evaluate the MAX30034 defibrillation/surge/ ESD protector. The MAX30034 is designed to absorb repetitive defibrillation and other high-energy pulses to protect sensitive electronic circuitry in ECG and other medical/industrial equipment.

Applications

  • AED Units
  • Clinical Patient Monitoring
  • Fixed Broadband Wireless Access
  • Industrial Equipment Protection
  • Wearable Medical

MAX30034EVKIT
Evaluation Kit for the MAX30034

Latest Discussions

Recently Viewed