MAX295
MAX295
PRODUCTION8th-Order, Lowpass, Switched-Capacitor Filters
Also See MAX7401/5 8th-Order, Low-Power Bessel Filters
- Part Models
- 9
- 1ku List Price
- Starting From $5.11
Viewing:
Part Details
- 8th-Order Lowpass Filters:
- Butterworth (MAX291/MAX295)
- Bessel (MAX292/MAX296)
- Clock-Tunable Corner-Frequency Range:
- 0.1Hz to 25kHz (MAX291/MAX292)
- 0.1Hz to 50kHz (MAX295/MAX296)
- No External Resistors or Capacitors Required
- Internal or External Clock
- Clock to Corner Frequency Ratio:
- 100:1 (MAX291/MAX292)
- 50:1 (MAX295/MAX296)
- Low Noise: -70dB THD + Noise (Typ)
- Operate with a Single +5V Supply or Dual ±5V Supplies
- Uncommitted Op Amp for Anti-Aliasing or Clock-Noise Filtering
- 8-Pin DIP and SO Packages
The MAX291/MAX292/MAX295/MAX296 are easy-to-use, 8th-order, lowpass, switched-capacitor filters that can be set up with corner frequencies from 0.1Hz to 25kHz (MAX291/MAX292) or 0.1Hz to 50kHz (MAX295/MAX296).
The MAX291/MAX295 Butterworth filters provide maximally flat passband response, and the MAX292/MAX296 Bessel filters provide low overshoot and fast settling. All four filters have fixed responses, so the design task is limited to selecting the clock frequency that controls the filter's corner frequency.
An external capacitor is used to generate a clock using the internal oscillator, or an external clock signal can be used. An uncommitted operational amplifier (noninverting input grounded) is provided for building a continuous time lowpass filter for post-filtering or anti-aliasing.
Produced in an 8-pin DIP/SO and a 16-pin wide SO package, and requiring a minimum of external components, the MAX291 series delivers very aggressive performance from a tiny area.
Applications
- 50Hz/60Hz Line-Noise Filtering
- ADC Anti-Aliasing Filter
- DAC Post-Filtering
- Noise Analysis
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX295CPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX295CSA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX295CWE+ | Small-Outline IC, Wide (0.3in) | ||
MAX295EPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX295ESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX295ESA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX295EWE+ | Small-Outline IC, Wide (0.3in) | ||
MAX295EWE+T | Small-Outline IC, Wide (0.3in) | ||
MAX295MJA | Ceramic Dual-In-Line, Narrow (0.3in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 2, 2023 - 2361E WAFER FAB |
||
MAX295CPA+ | PRODUCTION | |
MAX295CSA+ | PRODUCTION | |
MAX295CWE+ | PRODUCTION | |
MAX295EPA+ | PRODUCTION | |
MAX295ESA+ | PRODUCTION | |
MAX295ESA+T | PRODUCTION | |
MAX295EWE+ | PRODUCTION | |
MAX295EWE+T | PRODUCTION | |
MAX295MJA | PRODUCTION | |
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX295CSA+ | PRODUCTION | |
May 22, 2018 - 1702N ASSEMBLY |
||
MAX295ESA+ | PRODUCTION | |
MAX295ESA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Low-Pass Filters 6 | ||
MAX7401 | PRODUCTION | 8th-Order, Lowpass, Bessel, Switched-Capacitor Filters |
MAX7405 | PRODUCTION | 8th-Order, Lowpass, Bessel, Switched-Capacitor Filters |
MAX7409 | PRODUCTION | 5th-Order, Lowpass, Switched-Capacitor Filters |
MAX7410 | PRODUCTION | 5th-Order, Lowpass, Switched-Capacitor Filters |
MAX7413 | PRODUCTION | 5th-Order, Lowpass, Switched-Capacitor Filters |
MAX7414 | PRODUCTION | 5th-Order, Lowpass, Switched-Capacitor Filters |