MAX1853

PRODUCTION

SC70 Inverting Charge Pumps with Shutdown

SC70 Inverting Charge Pump with Shutdown

Part Models
2
1ku List Price
Starting From $0.86
Viewing:

Part Details

  • 30mA Output Current
  • Low 15Ω Output Resistance
  • 68µA Supply Current (MAX1852)
  • Requires Only Two 0.68µF Capacitors (MAX1853)
  • +2.5V to +5.5V Input Voltage Range
  • 0.1µA Logic-Controlled Shutdown
  • Two Switching Frequencies
    • 50kHz (MAX1852)
    • 200kHz (MAX1853)
  • Slew-Rate Limited to Reduce EMI
  • Ultra-Small 6-Pin SC70 Package
MAX1853
SC70 Inverting Charge Pumps with Shutdown
MAX1852, MAX1853: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • MAX1853
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on MAX1853 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed