MAX14890E

PRODUCTION

Incremental Encoder Interface for RS-422, HTL, and TTL with Digital Inputs

Industry's Most Robust Quad RS-422/TTL/HTL Receivers + 2 DI

Part Models
2
1ku List Price
Starting From $4.15
Viewing:

Part Details

  • High Flexibility Supports All Encoder Types
    • Selectable RS-422/HTL/TTL/DI Receivers
    • RS-422 Switching Rates Up to 35Mbps
    • TTL Switching Rates Up to 5MHz
    • HTL Switching Rates Up to 400kHz
    • SPI or Pin-Controlled Operation
    • SPI Interface Allows Per-Receiver Configuration
    • 1.62V to 5.5V Logic Interface
  • Integrated Fault Detection Reduces Down-Time
    • Open-Wire and Short-Circuit Detection
    • Overvoltage and Undervoltage Fault Detection
  • Integrated Protection Ensures Robust Communication
    • ±40V Fault Protection Range
    • ±20V RS-422 Common Mode Range
    • DI Glitch Filters
    • ±25kV HBM ESD
    • ±7kV Air-Gap per IEC 61000-4-2 ESD
    • ±10kV Contact per IEC 61000-4-2 ESD
    • -40°C to +125°C Operating Temperature Range
MAX14890E
Incremental Encoder Interface for RS-422, HTL, and TTL with Digital Inputs
MAX14890E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX14890EEVKIT

Evaluation Kit for MAX14890E

Features and Benefits

  • Four Configurable Differential or Single-Ended Receivers
  • SPI or Pin-Controlled Operation USB-PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14890E evaluation kit (EV kit) is a fully assembled and tested PCB that contains the MAX14890E incremental encoder interface. The MAX14890E incremental encoder receiver contains four differential receivers and two single-ended receivers for RS-422, HTL, TTL, and digital signals.

Power for the transceiver can be provided from a single +5V source or from an on-board 24V to 5V step-down circuit. The MAX14890E EV kit includes terminal blocks for motor and power connections.

On-board switches and jumpers are included to configure the MAX14890E in pin-control mode. The evaluation board is also designed with the Arduino® form-factor for easy software evaluation and development.

Applications

  • Encoder Interfaces
  • Motor Controllers
  • Pulse Counters
  • Servo Control Commutation

MAX14890EEVKIT
Evaluation Kit for MAX14890E

Latest Discussions

Recently Viewed