MAX14514

PRODUCTION

Dual Electroluminescent Lamp Driver

Industry's Most Flexible Dual EL Driver for Efficient and Bright Backlighting

Part Models
2
1ku List Price
Starting From $4.31
Viewing:

Part Details

  • Dual ±15kV ESD-Protected EL Lamp Outputs
  • 300VP-P Maximum Output for Highest Brightness
  • +2.7V to +5.5V Input Voltage Range
  • Resistor Adjustable Slew-Rate Control
  • Resistor Adjustable Lamp and Switching Converter Frequencies
  • DIM Input for Controlling Output Voltage Through DC Analog Voltage, PWM, or Resistor to GND
  • Capacitor Adjustable Soft Turn-On/Off
  • Low 150nA Shutdown Current
  • Thermal Shutdown
  • Space-Saving, 14-Pin, 3mm x 3mm TDFN Package
MAX14514
Dual Electroluminescent Lamp Driver
MAX14514: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX14514EVKIT

Evaluation Kit for the MAX14514

Features and Benefits

  • USB Powered
  • Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Software
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14514 evaluation kit (EV kit) provides a proven design to evaluate the MAX14514 dual high-voltage EL lamp drivers. The EV kit also includes Windows® 2000/XP- and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX14514.

Applications

  • Automotive Instrument Clusters
  • Keypad Backlighting
  • LCD Backlighting
  • PDAs/Smartphones

MAX14514EVKIT
Evaluation Kit for the MAX14514

Latest Discussions

No discussions on MAX14514 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed