MAX13326
PRODUCTIONDual Automotive, Audio Line Drivers with I²C Control and Diagnostic
Automotive Audio Line Drivers Reliably Transport High-Quality Analog Audio Within a Vehicle
- Part Models
- 2
- 1ku List Price
- Starting From $4.45
Part Details
- Comprehensive Programmability and Diagnostics Using I²C Interface
- Autoretry Function in Stand-Alone Mode
- Drive Capacitive Loads ≤ 3nF Differentially, ≤ 4nF to Ground
- 112dB Signal-to-Noise Ratio
- Low 0.002% THD at 4VRMS into 2.7kΩ loads
- High PSRR (70dB at 1kHz)
- High CMRR (80dB at 1kHz)
- Low Output Noise (3µVRMS), MAX13326
- Excellent Channel-to-Channel Matching
- Load-Dump Transient Protection
- Protected Output Against Various Short-Circuit Conditions
- ESD Protection for ±8kV Contact Discharge, ±15kV Air Gap
- Long-Distance Drive Capability Typically Up to 15m or Greater
- Noise-Rejecting Differential Inputs and Outputs
- Low-Power Shutdown Mode < 10µA
- Hardware or Software MUTE Function
- 28-Pin TSSOP Package with Exposed Pad
The MAX13325/MAX13326 dual audio line drivers provide a reliable differential interface between automotive audio components. The devices feature differential inputs and outputs, integrated output diagnostics, and are controlled using an I²C interface or operate in stand-alone mode. The outputs can deliver up to 4VRMS into 100Ω loads.
The MAX13325 buffers analog audio signals for transmission over long cable distances with a fixed gain of 12dB, whereas the MAX13326 provides a 0dB fixed gain. The diagnostics on the outputs report conditions on a per channel basis, including short to GND, short to battery, overcurrent, overtemperature, and excessive offset. The output amplifiers can drive capacitive loads up to 4nF to ground and 3nF differentially.
The outputs are protected according to IEC 61000-4-2 ±8kV Contact Discharge, and ±15kV Air Gap. The MAX13325/MAX13326 are specified from -40°C to +105°C and are available in a 28-pin TSSOP package with an exposed pad.
Applications
- Automotive Radio and Rear Seat Entertainment
- Professional Remote Audio Amplifiers
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX13326GUI/V+ | Thin Shrink Small-Outline Package, Exposed Pad | ||
MAX13326GUI/V+T | Thin Shrink Small-Outline Package, Exposed Pad |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 17, 2018 - 1721E ASSEMBLY |
||
MAX13326GUI/V+ | PRODUCTION | |
MAX13326GUI/V+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX13326 yet. Have something to say?
Start a Discussion on EngineerZone®