LT6108

RECOMMENDED FOR NEW DESIGNS

High Side Current Sense Amplifier with Reference and Comparator

Part Models
24
1ku List Price
Starting From $1.83
Viewing:

Part Details

  • Current Sense Amplifier
    • Fast Step Response: 500ns
    • Low Offset Voltage: 125μV Maximum
    • Low Gain Error: 0.2% Maximum
  • Internal 400mV Precision Reference
  • Internal Comparator
    • Fast Response Time: 500ns
    • Total Threshold Error: ±1.25% Maximum
    • Latching or Non-Latching Comparator Option
  • Wide Supply Range: 2.7V to 60V
  • Supply Current: 450μA
  • Low Shutdown Current: 5μA Maximum
  • Specified for –40°C to 125°C Temperature Range
  • Available in 8-Lead MSOP and 8-Lead (2mm × 3mm) DFN Packages
LT6108
High Side Current Sense Amplifier with Reference and Comparator
Circuit Fault Protection with Very Fast Latching Load Disconnect Response to Overcurrent Event Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1699A-B

LT6108-2 | High Side Current Sense Amplifier with Reference and Comparator

Product Details

DC1699A-B: Demo Board for the LT6108 High Side Current Sense Amplifier with Reference and Comparator.

eval board
DC1699A-A

LT6108-1 | High Side Current Sense Amplifier with Reference and Comparator

Product Details

DC1699A-A: Demo Board for the LT6108 High Side Current Sense Amplifier with Reference and Comparator.

DC1699A-B
LT6108-2 | High Side Current Sense Amplifier with Reference and Comparator
DC1699A-A - Schematic
DC1699A-A
LT6108-1 | High Side Current Sense Amplifier with Reference and Comparator
DC1699A-A - Schematic

Latest Discussions

Recently Viewed