LT5515

LAST TIME BUY

1.5GHz to 2.5GHz Direct Conversion Quadrature Demodulator

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Frequency Range: 1.5GHz to 2.5GHz
  • High IIP3: 20dBm at 1.9GHz
  • High IIP2: 51dBm at 1.9GHz
  • Noise Figure: 16.8dB at 1.9GHz
  • Conversion Gain: –0.7dB at 1.9GHz
  • I/Q Gain Mismatch: 0.3dB
  • I/Q Phase Mismatch: 1°
  • Shutdown Mode
  • 16-Lead QFN 4mm x 4mm Package with Exposed Pad
LT5515
1.5GHz to 2.5GHz Direct Conversion Quadrature Demodulator
Figure 1. High Signal-Level I/Q Demodulator for Wireless Infrastructure I/Q Output Power, IM2, IM3 vs RF Input Power Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC5585 PRODUCTION Wideband IQ Demodulator with IIP2 and DC Offset Control
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC844D

LT5515EUF | Replaces DC555B-A; 1.9GHz Direct Conversion Demodulator

Product Details

DC844D: Demo Board for the LT5515 1.5GHz to 2.5GHz Direct Conversion Quadrature Demodulator.

DC844D
LT5515EUF | Replaces DC555B-A; 1.9GHz Direct Conversion Demodulator
DC844D - Schematic

Latest Discussions

Recently Viewed