LT5506

PRODUCTION

40MHz to 500MHz Quadrature Demodulator with VGA

Part Models
2
1ku List Price
Starting From $4.68
Viewing:

Part Details

  • Wide Range 1.8V to 5.25V Supply
  • Frequency Range: 40MHz to 500MHz
  • –4dB to 59dB Variable Power Gain
  • THD < 0.12% (–58dBc) at 800mVP-P Differential Output Level
  • 8.8MHz I/Q Lowpass Output Noise Filters
  • IF Overload Detector
  • Baseband I/Q Amplitude Imbalance: 0.2dB
  • Baseband I/Q Phase Imbalance: 0.6°
  • 6.8dB Noise Figure at Max Gain
  • Input IP3 at Low Gain: –0.5dBm
  • Low Supply Current: 27mA
  • Low Delay Shift Over Gain Control Range: 2ps/dB
  • Outputs Biased Up While in Standby
  • 16-Lead QFN 4mm x 4mm Package with Exposed Pad
LT5506
40MHz to 500MHz Quadrature Demodulator with VGA
Total Harmonic Distortion vs IF Input Level at 1.8V Supply Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Low Power RF Transceivers 1
LT5546 PRODUCTION 40MHz to 500MHz VGA and I/Q Demodulator with 17MHz Baseband Bandwidth
Single, Double, and Triple Balanced Mixers 1
LTC5510 PRODUCTION 1MHz to 6GHz Wideband High Linearity Active Mixer
Standard High Speed A/D Converters 1
LTC2263-12 PRODUCTION 12-Bit, 25Msps Low Power Dual ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC468A

LT5506EUF | 500MHz IF Receiver with VGA and I/Q Demodulator

Product Details

DC468A: Demo Board for LT5506 40MHz to 500MHz Quadrature Demodulator with VGA.

DC468A
LT5506EUF | 500MHz IF Receiver with VGA and I/Q Demodulator
DC468A - Schematic

Latest Discussions

Recently Viewed