LT3469

PRODUCTION

Piezo Microactuator Driver with Boost Regulator

Part Models
2
1ku List Price
Starting From $2.23
Viewing:

Part Details

  • Amplifier
    • Current Limit: ±40mA Typical
    • Input Common Mode Range: 0V to 10V
    • Output Voltage Range: 1V to (VCC – 1V)
    • Differential Gain Stage with High Impedance Output
    • (gm Stage)
    • Quiescent Current (from VCC): 2mA
    • Unloaded Gain: 30,000 Typical
  • Switching Regulator
    • Generates VCC Up to 35V
    • Wide Operating Supply Range: 2.5V to 16V
    • High Switching Frequency: 1.3MHz
    • Internal Schottky Diode
    • Tiny External Components
    • Current Mode Switcher with Internal Compensation
    • Low Profile (1mm) SOT-23 Package
LT3469
Piezo Microactuator Driver with Boost Regulator
Piezo Microactuator Driver Response Driving a 33nF Load Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3469
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC630A

LT3469ETS8 | Piezoceramic Microactuator Driver with Boost Regulator, INPUT+, 0V to 3V, VIN = 5V or 12V, VOUT = 1V to 33V

Product Details

DC630A: Demo Board for the LT3469 Piezo Microactuator Driver with Boost Regulator.

DC630A
LT3469ETS8 | Piezoceramic Microactuator Driver with Boost Regulator, INPUT+, 0V to 3V, VIN = 5V or 12V, VOUT = 1V to 33V
DC630A - Schematic

Latest Discussions

Recently Viewed