LT3088

RECOMMENDED FOR NEW DESIGNS

800mA Single Resistor Rugged Linear Regulator

Part Models
22
1ku List Price
Starting From $2.36
Viewing:

Part Details

  • Extended Safe Operating Area
  • Maximum Output Current: 800mA
  • Stable with or without Input/Output Capacitors
  • Wide Input Voltage Range: 1.2V to 36V
  • Single Resistor Sets Output Voltage
  • Output Adjustable to 0V
  • 50μA SET Pin Current: 1% Initial Accuracy
  • Output Voltage Noise: 27μVRMS
  • Parallel Multiple Devices for Higher Current, Heat Spreading and Lower Noise
  • Pin Compatible Upgrade to LT1117
  • Reverse-Battery and Reverse-Current Protection
  • <1mV Typical Load Regulation Independent of VOUT
  • <0.001%/V Typical Line Regulation
  • 3-Lead SOT-223, 3-Lead DD-Pak, 8-Lead 3mm × 3mm DFN Packages
LT3088
800mA Single Resistor Rugged Linear Regulator
Wide Safe Operating Area Supply SET Pin Current Product Package 1 Product Package 2 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2279A

LT3088EDD Demo Board | 800mA Wide SOA Linear Regulator, 1.6V ≤ VIN ≤ 36V, VOUT = 1.2V/1.5V/1.8V/2.5V/3.3V/5V @ 800mA

Product Details

DC2279A is a linear regulator evaluation board featuring the LT3088EDD, which is a 36VIN, 800mA, rugged single resistor programmable linear regulator.


This LT3088 requires a single resistor to program output the voltage to any level between 0V and 34.5V if the load current is larger than 2mA. The demo circuit is configured for output voltages of 1.2V, 1.5V, 1.8V, 2.5V, 3.3V and 5V, and operates over an input voltage range of 1.6V to 36V. A key feature of the LT3088 is its extended safe operation area (SOA). The IC also features paralleled capability for higher output current or heat spreading.

DC2279A
LT3088EDD Demo Board | 800mA Wide SOA Linear Regulator, 1.6V ≤ VIN ≤ 36V, VOUT = 1.2V/1.5V/1.8V/2.5V/3.3V/5V @ 800mA
DC2279A Demo Board DC2279A Demo Board DC2279A Demo Board DC2279A Demo Board DC2279A - Schematic

Latest Discussions

Recently Viewed