LT3020

RECOMMENDED FOR NEW DESIGNS

100mA, Low Voltage, Very Low Dropout Linear Regulators

Part Models
32
1ku List Price
Starting From $2.01
Viewing:

Part Details

  • VIN Range: 0.9V to 10V
  • Minimum Input Voltage: 0.9V
  • Dropout Voltage: 150mV Typical
  • Output Current: 100mA
  • Adjustable Output (VREF = VOUT(MIN) = 200mV)
  • Fixed Output Voltages: 1.2V, 1.5V, 1.8V
  • Stable with Low ESR, Ceramic Output Capacitors (2.2µF Minimum)
  • 0.2% Load Regulation from 1mA to 100mA
  • Quiescent Current: 120µA (Typ)
  • 3µA Typical Quiescent Current in Shutdown
  • Current Limit Protection
  • Reverse-Battery Protection
  • No Reverse Current
  • Thermal Limiting with Hysteresis
  • 8-Lead DFN (3mm × 3mm) and MSOP Packages
LT3020
100mA, Low Voltage, Very Low Dropout Linear Regulators
1.8V to 1.5V, 100mA VLDO Regulator Minimum Input Voltage Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
ADMV96S-WGBE-EK1

60 GHz Wireless Connector

Features and Benefits

  • Allows evaluation and prototyping of 60 GHz wireless data links to replace traditional mechanical connectors in moving joints
  • 1 Gbps Ethernet interface on both sides of the wireless data link
  • Fully programmable system allowing ultimate flexibility for custom developments
  • Open-source software stack for firmware development  
  • Open-source GUI for system configuration, monitoring, and control

Product Details

The ADMV96S-WGBE-EK1 is a complete evaluation and prototyping system for 60 GHz wireless data links. It consists of a pair of receiver and transmitter boards with a 1Gbp Ethernet interface on each side of the wireless link.

The 60 GHz wireless link is implemented by the ADMV9615 and ADMV9525 modules. These are coupled with a SerDes device which translates the modules’ SGMII interface to RGMII so that it can be connected to an ADIN1300 industrial low latency and low power 1 Gbps Ethernet PHY. This enables each side of the wireless link to act as an Ethernet port and essentially create a seamless wire-like connection between two ends of an Ethernet cable.

The on-board MAX32650 ultralow power ARM® Cortex®-M4 microcontroller controls the system’s operation and implements the algorithms to configure the wireless link in real time so that optimal link quality is constantly maintained over temperature and various operating conditions. An open-source software stack is provided for firmware development as well as reference applications. The MAX32650 can be programmed through a programming port which can also be used for firmware debugging.

The two sides of the wireless link are mounted on an adjustable rail so that the system can be configured and tested for various distances between the links. Each side of the link is powered from an external 12 V power supply.

An open-source GUI is provided for system configuration, monitoring, and control from a host PC.

APPLICATIONS

  • 60 GHz wireless data links for industrial and medical high data rate applications
  • High speed data for rotating applications, such as slip rings and magnetic resonance imaging systems
  • Autonomous guided vehicles
  • Mechanical Connector replacement

eval board
DC687A

LT3020EDD Demo Board | Low Voltage VLDO Linear Regulator, 1V ≤ VIN ≤ 10V, VOUT = 1.2V/1.5V/1.8V @100mA

Product Details

Demonstration circuit 687A is a low input voltage and ultralow dropout voltage supply using the LT3020 linear regulator, which comes in a small 8-lead DFN package. The DC687A has an input voltage range from 1V to 10V, an output voltage range between 0.2V and 10V minus the dropout voltage, and is capable of delivering 100mA max. Due to the 0.2V reference of the LT3020, the DC687A is capable of supplying power to very low voltage applications, such as (relatively) high current voltage references. DC687A uses ceramic capacitors because of the LT3020's ability to maintain stability even with the low ESR of ceramic output capacitors.

The LT3020 data sheet gives a complete description of the part, operation and applications information. The data sheet must be read in conjunction with this demo manual for demonstration circuit DC687A. The LT3020 is assembled in an 8-lead MSOP and 3mm x 3mm DFN packages with an exposed pad on the bottom-side of the IC. Proper board layout is essential for maximum thermal performance.

ADMV96S-WGBE-EK1
60 GHz Wireless Connector
ADMV96S-WGBE-EK1-Block-Diagram ADMV96S-WGBE-EK1 Angle Projection ADMV96S-WGBE-EK1 Side Projection
DC687A
LT3020EDD Demo Board | Low Voltage VLDO Linear Regulator, 1V ≤ VIN ≤ 10V, VOUT = 1.2V/1.5V/1.8V @100mA
DC687A - Schematic DC687A Application Circuit

Latest Discussions

Recently Viewed