LT1999

RECOMMENDED FOR NEW DESIGNS

High Voltage, Bidirectional Current Sense Amplifier

Part Models
78
1ku List Price
Starting From $2.33
Viewing:

Part Details

  • Buffered Output with 3 Gain Options: 10V/V, 20V/V, 50V/V
  • Gain Accuracy: 0.5% Max
  • Input Common Mode Voltage Range: –5V to 80V
  • AC CMRR > 80dB at 100kHz
  • Input Offset Voltage: 1.5mV Max
  • Smooth, Continuous Operation Over Entire Common Mode Range
  • –3dB Bandwidth: 2MHz
  • 4kV HBM Tolerant and 1kV CDM Tolerant
  • Low Power Shutdown <10µA
  • –55°C to 150°C Operating Temperature Range
  • 8-Lead MSOP and 8-Lead SO (Narrow) Packages
  • 8-Lead MSOP Pinout Option Engineered for FMEA
  • AEC-Q100 Qualified for Automotive Applications
LT1999
High Voltage, Bidirectional Current Sense Amplifier
LT1999-10-1999-20-1999-50 Application circuit LT1999-10-1999-20-1999-50 Pin configuration LT1999-10-1999-20-1999-50 Pin Configuration LT1999-10-1999-20-1999-50 Pin Configuration LT1999-10-1999-20-1999-50 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT1999-10
  • LT1999-20
  • LT1999-50
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1698A-A

LT1999-10 (MS8) Demoboard

Product Details

DC1698A-A: Demo Board for the LT1999 High Voltage, Bidirectional Current Sense Amplifier.


 


DC1698A-A
LT1999-10 (MS8) Demoboard
DC1698A-A - Schematic

Latest Discussions

Recently Viewed