LT1249

PRODUCTION

Power Factor Controller

Part Models
6
1ku List Price
Starting From $4.80
Viewing:

Part Details

  • Standard 8-Pin Packages
  • High Power Factor Over Wide Load Range with Line Current Averaging
  • International Operation Without Switches
  • Instantaneous Overvoltage Protection
  • Minimal Line Current Dead Zone
  • Typical 250µA Start-Up Supply Current
  • Rejects Line Switching Noise
  • Synchronization Capability
  • Low Quiescent Current: 9mA
  • Fast 1.5A Peak Current Gate Driver
LT1249
Power Factor Controller
Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed