LT1175

PRODUCTION

500mA Negative Low Dropout Micropower Regulator

Part Models
38
1ku List Price
Starting From $3.08
Viewing:

Part Details

  • Operating Current: 45μA
  • Adjustable Current Limit
  • Low Voltage Linear Dropout Characteristics
  • Stable with Wide Range of Output Capacitors
  • Shutdown Current: 10μA
  • Positive or Negative Shutdown Logic
  • Fixed 5V and Adjustable Versions
  • Tolerates Reverse Output Voltage
  • Available in 8-pin PDIP and SO Packages, 3-lead SOT-223, 5-Pin Surface Mount DD and Through-Hole TO-220 Packages
LT1175
500mA Negative Low Dropout Micropower Regulator
Typical LT1175 Connection Product Package 1 Product Package 2 Product Package 3 Minimum Input-to-Output Voltage Product Package 4 Product Package 5
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Negative Linear Regulators (LDO) 1
LT3090 RECOMMENDED FOR NEW DESIGNS –36V, 600mA Negative Linear Regulator with Programmable Current Limit
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4356MP-1
LT4356MP-2
Surge Stopper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed