LT1086

PRODUCTION

1.5A Low Dropout Positive Regulators Adjustable and Fixed 2.85V, 3.3V, 3.6V, 5V, 12V

Part Models
21
1ku List Price
Starting From $2.35
Viewing:

Part Details

  • 3-Terminal Adjustable or Fixed 2.85V, 3.3V, 3.6V, 5V, 12V
  • Output Current of 1.5A, (0.5A for LT1086H)
  • Operates Down to 1V Dropout
  • Guaranteed Dropout Voltage at Multiple Current Levels
  • Line Regulation: 0.015%
  • Load Regulation: 0.1%
  • 100% Thermal Limit Functional Test
  • Ripple Rejection >75dB
  • Available in 3-Pin TO-220 and 3-Pin DD Package
LT1086
1.5A Low Dropout Positive Regulators Adjustable and Fixed 2.85V, 3.3V, 3.6V, 5V, 12V
5V to 3.3V Regulator LT1086 Dropout Voltage Product Package 1 Product Package 2 Product Package 3
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT1963A Series 1.5A, Low Noise, Fast Transient Response LDO Regulators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed