DS1876

NOT RECOMMENDED FOR NEW DESIGNS

SFP Controller with Dual LDD Interface

Industry's First Dual Tx Controller for Video SFP Modules

Part Models
2
1ku List Price
Starting From $3.04
Viewing:

Part Details

  • Meets All SFF-8472 Transmitter Control and Monitoring Requirements
  • Six Analog Monitor Channels: Temperature, VCC, PMON1, BMON1, PMON2, BMON2
    • PMON_ and BMON_ Support Internal and External Calibration
    • Scalable Dynamic Range
    • Internal Direct-to-Digital Temperature Sensor
    • Alarm and Warning Flags for All Monitored Channels
  • Six Quick Trips for Fast Monitoring of Critical Functions for Laser Safety
  • Four 10-Bit Delta-Sigma Outputs
    • Each Controlled by 72-Entry Temperature Lookup Table (LUT)
  • Digital I/O Pins: Six Inputs, Five Outputs
  • Comprehensive Fault Measurement System with Maskable Laser Shutdown Capability
  • Flexible, Two-Level Password Scheme Provides Three Levels of Security
  • 256 Additional Bytes Located at A0h Slave Address
  • Transmitter 1 Is Accessed at A2h Slave Address
  • Transmitter 2 Is Accessed at B2h Slave Address
  • I²C-Compatible Interface
  • +2.85V to +3.9V Operating Voltage Range
  • -40°C to +95°C Operating Temperature Range
  • 28-Pin TQFN (5mm x 5mm x 0.8mm) Package
DS1876
SFP Controller with Dual LDD Interface
DS1876: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fiber Monitoring and Control 1
DS1877 NOT RECOMMENDED FOR NEW DESIGNS SFP Controller for Dual Rx Interface
Fiber Photodiode Current Monitors 1
DS1842 NOT RECOMMENDED FOR NEW DESIGNS 76V, APD, Bias Output Stage with Current Monitoring
Product 2
DS1874 LAST TIME BUY SFP+ Controller with Digital LDD Interface
DS1873 LAST TIME BUY SFP+ Controller with Analog LDD Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1876 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed