ADUM321N

RECOMMENDED FOR NEW DESIGNS

5.7 kV RMS/3.0 kV RMS Dual Digital Isolators

Part Models
16
1ku List Price
Starting From $1.00
Viewing:

Part Details

  • High common-mode transient immunity: 180 kV/µs typical
  • High robustness to radiated and conducted noise
  • Low propagation delay
    • 2 ns typical (10 ns maximum) for 5 V operation
  • Low dynamic power consumption, <1.65 mA/ch at 1 Mbps
  • 2.25 V to 5.5 V level translation
  • 150 Mbps maximum guaranteed data rate
  • High temperature operation: 125°C
  • Safety and regulatory approvals
    • R-8 (8-Lead SOIC_N):
      • UL 1577, VISO = 3000 Vrms for 1 minute
      • IEC / EN / CSA 62368-1
      • IEC / CSA 61010-1
      • CQC 1 (pending)
      • DIN EN IEC 60747-17 (VDE 0884-17) (pending)
        • VIORM = 636 VPEAK
      • RI-8-1 (8-Lead SOIC_IC):
        • UL 1577, VISO = 5700 Vrms for 1 minute
        • IEC / EN / CSA 62368-1
        • IEC / CSA 61010-1
        • CQC 1 (pending)
        • DIN EN IEC 60747-17 (VDE 0884-17) (pending)
  • VIORM = 1173 VPEAK
  • ±8 kV IEC 61000-4-2 ESD protection across isolation barrier
  • ±4 kV HBM ESD protection on input/output pins
  • Fail-safe high (N1) or low (N0) options
  • SOIC_N Backward compatibility with
  • AEC-Q100 qualified for automotive applications
  • Operating temperature range: −40°C to +125°C
  • ADUM321N
    5.7 kV RMS/3.0 kV RMS Dual Digital Isolators
    ADuM321N Functional Block Diagram ADuM321N Pin Configuration ADuM321N Pin Configuration
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations


    Evaluation Kits

    eval board
    EVAL-ADuM32XNEBZ

    Evaluating the ADuM320N/ADuM321N, 5.7 kV RMS/3.0 kV RMS Dual Digital Isolators

    Features and Benefits

    • Simplified evaluation of the ADuM320N/ADuM321N digital isolator family
    • U3 not inserted to allow evaluation of other supported iCoupler digital isolator in 8-lead SOIC_N package
    • Small, easy configuration optimized for rapid evaluation on breadboards/prototype boards
    • Test points can be fitted to measure signals

    Product Details

    The EVAL-ADuM32XNEBZ evaluation board supports simplified, efficient evaluation of the 3 kV RMS ADuM320N/ADuM321N family of iCoupler® digital isolators. The EVAL-ADuM32XNEBZ evaluation board also grants the ability to examine multiple other 8-lead SOIC_N iCoupler digital isolators through the unpopulated U3, which provides the user a JEDEC standard 8-Lead SOIC_N pad layout and routing appropriate for the evaluation of supported devices.

    The EVAL-ADuM32XNEBZ evaluation board features V shaped grooves between each component (U1 to U3) that allow the user to split the PCB into sections and examine a specific device of their choice on a breadboard or similar prototyping board for ease of use. If U3 is populated with a different supported device, refer to the appropriate device data sheet.

    Power and the inputs/outputs can be connected either directly to the pin header connectors or onto a prototyping board.

    The EVAL-ADuM32XNEBZ evaluation board follows printed circuit board (PCB) design practices, including a ground plane on each side of the isolation barrier. No other electromagnetic interference (EMI) or noise mitigation design features are included on this board.

    Full specifications for the device under test (DUT) are available in the ADuM320N/ADuM321N data sheet available from Analog Devices, Inc., and must be consulted with the user guide when using the EVAL-ADuM32XNEBZ evaluation board.

    EVAL-ADuM32XNEBZ
    Evaluating the ADuM320N/ADuM321N, 5.7 kV RMS/3.0 kV RMS Dual Digital Isolators
    EVAL-ADuM32XNEBZ Evaluation Board

    Reference Designs

    Electronic Board - Angle View
    CN0571 Circuits from the lab

    Galvanically Isolated Full HD 1080p/60Hz HDMI PHY Using iCoupler Isolation Technology

    Features and Benefits

    • Circuit Evaluation Boards
      • CN-0571 Circuit Evaluation Board (EVAL-CN0571-EBZ)
    • Design and Integration Files
      • Schematics, Layout Files, Bill of Materials
    CN0571
    Galvanically Isolated Full HD 1080p/60Hz HDMI PHY Using iCoupler Isolation Technology
    Electronic Board - Angle View
    Electronic Board - Bottom View
    Electronic Board - Top View

    Latest Discussions

    No discussions on ADUM321N yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed