ADR292

PRODUCTION

Low Noise Micropower Precision Voltage Reference (4.096 V)

Part Models
8
1ku List Price
Starting From $2.96
Viewing:

Part Details

  • Supply Range
    2.8 V to 15 V, ADR291
    4.4 V to 15 V, ADR292
  • Supply Current 15 µA Max 
  • Low-Noise 8 µV and 12 µVP-P (0.1 Hz to 10 Hz) 
  • High Output Current 5 mA 
  • Temperature Range -40ºC to +125ºC 
  • Pin Compatible with REF02 / REF191 
ADR292
Low Noise Micropower Precision Voltage Reference (4.096 V)
ADR291/ADR292 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADR3540 RECOMMENDED FOR NEW DESIGNS Micropower, Precision, Auto Qualified 4.096V Voltage Reference
ADR3440 PRODUCTION Micro-Power, High-Accuracy 4.096V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed