ADM2483

PRODUCTION

Half-Duplex, iCoupler Isolated RS-485 Transceiver

Part Models
3
1ku List Price
Starting From $3.21
Viewing:

Part Details

  • RS-485 transceiver with electrical data isolation
  • Complies with ANSI TIA/EIA RS-485-A and ISO 8482: 1987(E)
  • 500 kbps data rate
  • Slew rate-limited driver outputs
  • Low power operation: 2.5 mA max
  • Suitable for 5 V or 3 V operations (VDD1)
  • High common-mode transient immunity: >25 kV/μs
  • True fail-safe receiver inputs
  • Chatter-free power-up/power-down protection
  • 256 nodes on bus
  • Thermal shutdown protection
  • Safety and regulatory approvals
    • UL recognition: 2500 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A
      • IEC 60950-1 800 V rms (basic), 400V rms (reinforced)
    • VDE Certificate of Conformity
      • DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
      • VIORM = 560 V peak (reinforced)
      • VIORM(DC) = 1500 V dc
  • CQC certification per GB4943.1-2011
  • Operating temperature range: −40°C to +85°C
ADM2483
Half-Duplex, iCoupler Isolated RS-485 Transceiver
ADM2483 Functional Block Diagram ADM2483 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADM2761E RECOMMENDED FOR NEW DESIGNS 5.7 kV RMS Isolated, High Working Voltage, RS-485 Transceiver with ±15 kV IEC ESD
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-ADM2483

ADM2483 Evaluation Board

Product Details

The EVAL-ADM2483EBZ allows easy and quick evaluation of the isolated ADM2483 RS-485 transceiver. The evaluation board allows all of the input and output functions to be exercised without the need for external components. The ADM2483 differential bus transceiver is an integrated, galvanically isolated component designed for bidirectional data communication on balanced, multipoint bus transmission lines. Using Analog Devices, Inc., iCoupler® technology, the ADM2483 combines a 3-channel isolator, a three-state differential line driver, and a differential input receiver into a single package. The logic side of the device is powered with either a 5 V or 3 V supply, and the bus side uses only a 5 V supply.

EVAL-ADM2483
ADM2483 Evaluation Board

Latest Discussions

Recently Viewed